- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® GF Plus | Mini Cartridge (Production | Small Scale)
Sartopure® GF Plus Mini Cartridge 0.65 µm Size 8
Sartopure® GF Plus Mini Cartridges use a two-layer adsorptive glass-fiber matrix with 0.65 or 1.2 µm retention ratings for small-volume clarification, prefiltration and scale-down studies.
- Article number:
- 5551505P8------B
- Pieces
- 5
Sartopure® GF Plus Mini Cartridges use a two-layer adsorptive glass-fiber matrix with 0.65 or 1.2 µm retention ratings for small-volume clarification, prefiltration and scale-down studies.
Overview
Specifications
Choose your Sartopure® GF Plus
Sartopure® GF Plus Mini Cartridges
Sartopure® GF Plus Mini Cartridges are compact adsorptive depth filter elements for small-volume clarification and prefiltration in pharmaceutical and biopharmaceutical process streams. They use the same two-layer glass-fiber fleece concept as larger Sartopure® GF Plus formats, supporting scale-down studies, process development and limited-volume filtration before downstream membrane filtration or purification steps.
Main Formats:
- Retention Ratings: Available in 0.65 µm and 1.2 µm to support selection according to feed stream composition, particulate load and downstream filtration requirements.
- Mini Cartridge Format: Compact cartridge design for small-volume applications, laboratory-scale filtration and process development work.
- Scale-Down Format: Suitable for evaluating Sartopure® GF Plus depth filtration behavior before transfer to larger cartridge or capsule formats.
- Housing-Based Use: Designed for use in suitable filter housings, supporting controlled filtration studies and small process setups.
Applications:
- Process Development: Supports early-stage evaluation of clarification and prefiltration steps using Sartopure® GF Plus filter material.
- Scale-Down Studies: Enables small-scale testing to support filter selection and process transfer to larger Sartopure® GF Plus formats.
- Cell Culture Harvest Clarification: Helps reduce particles, colloids, lipids and protein aggregates in harvested cell culture fluids.
- Fermentation Broth Prefiltration: Applicable before downstream membrane filtration, chromatography or ultrafiltration steps.
- Media and Serum Filtration: Suitable for serum-free or serum-containing media and process fluids with lipid or colloidal contaminants.
- Small-Volume Pharmaceutical Filtration: Can be used for limited-volume clarification of viscous pharmaceutical solutions, including ophthalmic and large-volume parenteral process streams at appropriate scale.
Materials Used:
- Filter Medium: Two-layer glass-fiber fleece for combined adsorptive and mechanical retention.
- Support Material: Polypropylene support fleece.
- Core and End Caps: Polypropylene.
- O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.
- Regulatory-Related Product Information: Non-pyrogenic according to USP Bacterial Endotoxins test and passes USP Plastic Class VI test, according to product documentation.
Advantages:
- Compact Cartridge Design: Supports small-volume filtration where reduced sample volume and easy handling are important.
- Adsorptive Depth Filtration: The two-layer glass-fiber matrix helps reduce colloids, lipids, protein aggregates and particles.
- Defined Retention Options: 0.65 µm and 1.2 µm ratings allow adaptation to different clarification and prefiltration needs.
- Scale-Up Support: Mini Cartridges can support process development and transfer to larger Sartopure® GF Plus cartridge or capsule formats.
- Downstream Process Protection: Helps reduce particulate and colloidal burden before membrane filters, chromatography columns and ultrafiltration systems.
- Process-Relevant Materials: Polypropylene support and structural components support use in pharmaceutical and biopharmaceutical filtration workflows.
- Sterilization Options: Mini Cartridges can be autoclaved or steam sterilized in-line within specified operating limits.
Together, these features make Sartopure® GF Plus Mini Cartridges a suitable format for small-scale clarification, prefiltration and scale-down studies in pharmaceutical and biopharmaceutical process development.
Accessories Information
-
Adapter15 (Bayonet adapter with inner O-ring)
Applications
-
ApplicationClarification
-
Application AreaClarification
-
IndustryPharma / Biotech
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Small Scale
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Sizesize 8 (0.08 m² / 0.8 ft²)
-
Filtration Area0.08 m²
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
Materials of Construction
-
Filter MaterialGlass fiber (GF) fleeces
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass fiber (GF) fleeces
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Retention Rate0.65 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar