Sartopure® GF Plus Cartridges 0.65 µm 10"

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Retention Rate
Filter Size
Adapter
Material o-ring | seal
Item No.: 
5552105P1
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® GF Plus Cartridges 0.65 µm 10"
Sartopure® GF Plus Cartridges 0.65 µm 10

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Item No.:
5552105P1
Number of pieces
1

Overview

Specifications

High Performance Polypropylene Prefilter
Sartopure® PP3

Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:

  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Basic Polypropylene Prefilter
Sartopure® PP2

Applications:

  • Production supporting prefiltrations like Chemicals & WFI
  • Ophthalmics

Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Accessories Information

  • Adapter
    21 (Double open end with flat gasket)

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech / F&B
  • Modality
    Harvest | Cell Removal
  • Scale
    Production | Large Scale

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Dimensions

  • Filter Size
    10"(0.4 m² / 4.3 ft²)
  • Filtration Area
    0.4 m²
  • Outer Diameter
    70 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    0.65 µm

Product Information

  • Brand
    Sartopure® GF Plus
  • Pack Size
    1

Sterility/Purity

  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
    • Autoclaving: at 134°C, 30 min, 2 bar