Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® GF Plus Cartridge (Production | Large Scale)
Sartopure® GF Plus Cartridge 1.2 µm 10"
Experience advanced biopharmaceutical filtration with Sartopure® GF Plus, designed for contaminant removal in various fluid types.
- Best turbidity reduction
- Highly adsorptive glass fleece
- Effective for cell harvest
- Ideal for mAB and vaccine filtration
- Item No.:
- 5552503P1
- Piece
- 1
Experience advanced biopharmaceutical filtration with Sartopure® GF Plus, designed for contaminant removal in various fluid types.
- Best turbidity reduction
- Highly adsorptive glass fleece
- Effective for cell harvest
- Ideal for mAB and vaccine filtration
Overview
Specifications
Choose your Sartopure® GF Plus
Sartopure® GF Plus
The New Generation of Adsorptive Depth Filters
Sartopure® GF Plus adsorptive depth filters utilizing two layers of pleated glass fleece are designed for removal of contaminants like colloids, lipids, protein aggregates (Host Cell Protein) and particles from biopharmaceutical fluids. They are used for protection of membrane filters, chromatography columns and ultrafiltration systems in pharmaceutical and biotechnological production processes. The unique construction results in an unmatched combination of total throughput and turbidity reduction.
Key Features
- Two layers of pleated glass fleece: Enhance removal efficiency of contaminants such as colloids and lipids.
- High adsorptive capacity: Ensures superior protection for downstream processes.
- Robust design: Provides reliability in demanding biopharmaceutical applications.
Applications
- Cell harvest: Effective in reducing turbidity and protecting critical filtration processes.
- mAB production: Optimizes clarity and purity in antibody manufacturing.
- Vaccine processing: Enhances purity by removing unwanted particles and aggregates.
- Lipid and colloid containing fluids: Ideal for fluids with challenging compositions.
Technical Specifications
- Material: Pleated glass fleece for high adsorption.
- Design range: Available in multiple sizes suitable for various scales of operation.
- Compatibility: Integrates seamlessly with existing Sartorius systems for filtration and separation.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech / F&B
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet2-Flange Bayonet Adapter with 226 Double O-ring (25)
-
Connector OutletN/A
Dimensions
-
Filter Size10"(0.4 m² / 4.3 ft²)
-
Filtration Area0.4 m²
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size1
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
- Autoclaving: at 134°C, 30 min, 2 bar
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar