- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Jumbo Star Sartopure® GF Plus Cartridge (Production | Large Scale)
Jumbo Star Sartopure® GF Plus Cartridge 1.2 µm 40"
Jumbo Star Sartopure® GF Plus Cartridges offer advanced glass fiber filtration for effective particle removal in biopharmaceutical processes. With high dirt capacity and customizable sizes, they ensure efficient prefiltration and high flow rates, enhancing process clarity and efficiency.
- Article number:
- 5554003J4
- Piece
- 1
Jumbo Star Sartopure® GF Plus Cartridges offer advanced glass fiber filtration for effective particle removal in biopharmaceutical processes. With high dirt capacity and customizable sizes, they ensure efficient prefiltration and high flow rates, enhancing process clarity and efficiency.
Overview
Specifications
Jumbo Star Sartopure® GF Plus Cartridges: Efficient Filtration Solutions for Biopharmaceutical Processes
Product Information:
The Jumbo Star Sartopure® GF Plus filter cartridges are designed to meet the demanding needs of the biopharmaceutical industry, offering reliable and efficient filtration solutions. These cartridges are particularly suited for gas and vent filtration applications, providing high adsorptive capacity and effective particle removal.
Main Formats:
- Sizes Available: 10", 20", 30", and 40"
- Filtration Areas: 5 m², 10 m², 15 m², and 20 m²
- Retention Rates: Options include 0.65 μm and 1.2 μm
Applications:
- Prefiltration: Ideal for prefiltration before final membrane filtration, ensuring clarity and purity in biopharmaceutical processes.
- Clarification: Suitable for clarification prior to filling, enhancing product quality and consistency.
- Gas and Vent Filtration: Effective in applications requiring high flow rates and particle retention.
Materials Used:
- Filter Material: Multiple glass fiber layers
- Core and End Caps: Polypropylene
- Support Fleece: Polypropylene
- O-Rings: Silicone
Advantages:
- Advanced Filtration Technology: Utilizes multiple layers of progressively finer glass fiber fleeces for enhanced particle and colloid retention.
- High Dirt Loading Capacity: Designed to handle high levels of contaminants, ensuring extended service life.
- Modular Design: Available in various sizes to meet specific process requirements, enhancing flexibility in application.
- Robust Construction: Made with FDA-compliant materials, ensuring compatibility with biopharmaceutical standards.
- Efficient Prefiltration: Supports extremely high flow rates, optimizing process efficiency and reducing downtime.
- Customizable Solutions: Modular design allows adaptation to diverse operational needs, providing tailored solutions for specific applications.
- Sterilization Compatibility: Compatible with hot water sterilization (85–95°C for 30 min) and in-line steaming (110°C for 30 min), ensuring process integrity.
The Jumbo Star Sartopure® GF Plus filter cartridges are engineered to provide reliable and efficient filtration solutions, enhancing process clarity and efficiency in biopharmaceutical applications. Their advanced design and robust construction make them a valuable addition to any filtration system, offering customizable solutions to meet diverse operational needs.
Accessories Information
-
Adapter40 (Double bayonet)
Applications
-
ApplicationClarification
-
Application AreaClarification
-
IndustryPharma / Biotech / F&B
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size40"(20 m² / 2015.3 ft²)
-
Filtration Area20 m² | 2015.3 ft²
-
Outer Diameter275 mm
General Specifications
-
Capsule/Cartridge FormatJumbo Cartridge
-
Maximum Allowable Back Pressure1.5 bar | 22 psi at 20°C
Materials of Construction
-
Filter MaterialMultiple glass fibre layers
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass fiber (GF) fleeces
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 80 °C: 1 bar
Physicochemical Information
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size1
-
TypePrefilter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodHot Water & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
Hot water Sterilization: 85 - 95 °C for 30 min.
- In-Line Steam Sterilization: 110 °C for 30 min.
-
Hot water Sterilization: 85 - 95 °C for 30 min.