Our eShop is currently on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

Jumbo Star Sartopure® GF Plus Cartridge 0.65 µm 30"

Jumbo Star Sartopure® GF Plus filter cartridges offer advanced glass fiber filtration for effective particle removal in biopharmaceutical processes. With high dirt capacity and customizable sizes, they ensure efficient prefiltration and high flow rates, enhancing process clarity and efficiency.

Retention Rate
Filter Size
Item No.: 
5554005J3
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Jumbo Star Sartopure® GF Plus Cartridge 0.65 µm 30"
Jumbo Star Sartopure® GF Plus Cartridge 0.65 µm 30

Jumbo Star Sartopure® GF Plus filter cartridges offer advanced glass fiber filtration for effective particle removal in biopharmaceutical processes. With high dirt capacity and customizable sizes, they ensure efficient prefiltration and high flow rates, enhancing process clarity and efficiency.

Item No.:
5554005J3
Number of pieces
1

Overview

Specifications

Jumbo Star Sartopure® GF Plus Cartridges: Efficient Filtration Solutions for Biopharmaceutical Processes

Product Information:

The Jumbo Star Sartopure® GF Plus filter cartridges are designed to meet the demanding needs of the biopharmaceutical industry, offering reliable and efficient filtration solutions. These cartridges are particularly suited for gas and vent filtration applications, providing high adsorptive capacity and effective particle removal.

Main Formats:

  • Sizes Available: 10", 20", 30", and 40"
  • Filtration Areas: 5 m², 10 m², 15 m², and 20 m²
  • Retention Rates: Options include 0.65 μm and 1.2 μm

Applications:

  • Prefiltration: Ideal for prefiltration before final membrane filtration, ensuring clarity and purity in biopharmaceutical processes.
  • Clarification: Suitable for clarification prior to filling, enhancing product quality and consistency.
  • Gas and Vent Filtration: Effective in applications requiring high flow rates and particle retention.

Materials Used:

  • Filter Material: Multiple glass fiber layers
  • Core and End Caps: Polypropylene
  • Support Fleece: Polypropylene
  • O-Rings: Silicone

Advantages:

  • Advanced Filtration Technology: Utilizes multiple layers of progressively finer glass fiber fleeces for enhanced particle and colloid retention.
  • High Dirt Loading Capacity: Designed to handle high levels of contaminants, ensuring extended service life.
  • Modular Design: Available in various sizes to meet specific process requirements, enhancing flexibility in application.
  • Robust Construction: Made with FDA-compliant materials, ensuring compatibility with biopharmaceutical standards.
  • Efficient Prefiltration: Supports extremely high flow rates, optimizing process efficiency and reducing downtime.
  • Customizable Solutions: Modular design allows adaptation to diverse operational needs, providing tailored solutions for specific applications.
  • Sterilization Compatibility: Compatible with hot water sterilization (85–95°C for 30 min) and in-line steaming (110°C for 30 min), ensuring process integrity.

The Jumbo Star Sartopure® GF Plus filter cartridges are engineered to provide reliable and efficient filtration solutions, enhancing process clarity and efficiency in biopharmaceutical applications. Their advanced design and robust construction make them a valuable addition to any filtration system, offering customizable solutions to meet diverse operational needs.

Accessories Information

  • Adapter
    40 (Double bayonet)

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech / F&B
  • Modality
    Harvest | Cell Removal
  • Scale
    Production | Large Scale

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Dimensions

  • Filter Size
    30"(15 m² / 161.5 ft²)
  • Filtration Area
    15 m² | 161.5 ft²
  • Outer Diameter
    275 mm

General Specifications

  • Capsule/Cartridge Format
    Jumbo Cartridge
  • Maximum Allowable Back Pressure
    1.5 bar | 22 psi at 20°C

Materials of Construction

  • Filter Material
    Multiple glass fibre layers
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Glass Fiber (GF)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 4 bar, 80 °C: 1 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    0.65 µm

Product Information

  • Brand
    Sartopure® GF Plus
  • Pack Size
    1
  • Type
    Prefilter

Sterility/Purity

  • Sterilization Method
    Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • Hot water Sterilization: 85 - 95 °C for 30 min.
    • In-Line Steam Sterilization: 110 °C for 30 min.