- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® GF Plus Midicaps® (Production | Small Scale)
Sartopure® GF Plus Midicaps® 1.2 µm Size 7
Sartopure® GF Plus Midicaps® are compact capsule depth filters with a two-layer adsorptive glass-fiber matrix for clarification and prefiltration of small-volume biopharma and pharma process fluids.
- Price (USD)
- $354.00
- Article number:
- 5555303P7--HH--A
- Pieces
- 4
Sartopure® GF Plus Midicaps® are compact capsule depth filters with a two-layer adsorptive glass-fiber matrix for clarification and prefiltration of small-volume biopharma and pharma process fluids.
Overview
Specifications
Sartopure® GF Plus Midicaps®
Sartopure® GF Plus Midicaps® are compact, ready-to-use capsule depth filters for clarification and prefiltration in pharmaceutical and biopharmaceutical process streams. Their enclosed capsule format is suitable for small-volume processing, process development and scale-down applications. The two-layer glass-fiber fleece supports adsorptive and mechanical reduction of colloids, lipids, protein aggregates and particles before downstream filtration or purification steps.
Main Formats:
- Retention Ratings: Available in 0.65 µm and 1.2 µm to support selection according to particulate load, feed stream composition and downstream filtration requirements.
- Midicaps® Format: Compact capsule format for laboratory-scale, development-scale and limited-volume process applications.
- Ready-to-Use Capsule Design: Enclosed filter unit that can be integrated into small single-use filtration assemblies.
- Connector Options: Available with process-relevant connector configurations depending on selected article and application setup.
Applications:
- Small-Volume Clarification: Suitable for clarification of limited-volume pharmaceutical and biopharmaceutical process fluids.
- Process Development: Supports early-stage filtration studies and evaluation of Sartopure® GF Plus depth filtration performance.
- Scale-Down Studies: Enables small-scale testing to support filter selection and process transfer to larger formats.
- Cell Culture Harvest Clarification: Helps reduce particles, colloids, lipids and protein aggregates in harvested cell culture fluids.
- Fermentation Broth Prefiltration: Applicable before downstream membrane filtration, chromatography or ultrafiltration steps.
- Media and Serum Filtration: Suitable for serum-containing or serum-free media and fluids with colloidal or lipid-based contaminants.
- Viscous Solution Prefiltration: Can be used for viscous ophthalmic and large-volume parenteral solutions at appropriate process scale.
Materials Used:
- Filter Medium: Two-layer glass-fiber fleece for combined adsorptive and mechanical retention.
- Support Material: Polypropylene support fleece.
- Capsule Housing: Polypropylene.
- Core and End Caps: Polypropylene.
- O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.
- Regulatory-Related Product Information: Non-pyrogenic according to USP Bacterial Endotoxins test and passes USP Plastic Class VI test, according to product documentation.
Advantages:
- Compact Capsule Format: Supports clarification and prefiltration where small hold-up volume and easy handling are important.
- Adsorptive Depth Filtration: The glass-fiber matrix helps reduce colloids, lipids, protein aggregates and particles in challenging process streams.
- Defined Retention Options: 0.65 µm and 1.2 µm ratings allow adaptation to different clarification needs.
- Single-Use Integration: Ready-to-use capsule design supports disposable filtration workflows and small process assemblies.
- Scale-Up Support: Midicaps® can be used in development work to support transfer to larger Sartopure® GF Plus capsule or cartridge formats.
- Downstream Process Protection: Helps reduce particulate and colloidal burden before membrane filters, chromatography columns and ultrafiltration systems.
- Sterilization Option: Midicaps® can be autoclaved within specified operating limits.
Together, these features make Sartopure® GF Plus Midicaps® a practical format for small-scale clarification, prefiltration and process development in pharmaceutical and biopharmaceutical workflows.
Applications
-
ApplicationClarification
-
Application AreaClarification
-
IndustryPharma / Biotech
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Small Scale
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1/4" Multiple Stepped Hose Barb
-
Connector Outlet1/4" Multiple Stepped Hose Barb
-
Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose Barb
Dimensions
-
Filter Sizesize 7 (0.04 m² / 0.4 ft²)
-
Filtration Area0.04 m²
-
Outer Diameter108.5 mm (77 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialGlass fiber (GF) fleeces
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass fiber (GF) fleeces
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size4
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar