- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® GF Plus | Maxicaps® (Production | Large Scale)
Sartopure® GF Plus Maxicaps® 0.65 µm 10"
Sartopure® GF Plus Maxicaps® are ready-to-use capsule depth filters with a two-layer adsorptive glass-fiber matrix, supporting clarification and prefiltration in single-use biopharma process lines.
- Article number:
- 5557305P1--SS
- Piece
- 1
Sartopure® GF Plus Maxicaps® are ready-to-use capsule depth filters with a two-layer adsorptive glass-fiber matrix, supporting clarification and prefiltration in single-use biopharma process lines.
Overview
Specifications
Choose your Sartopure® GF Plus
Sartopure® GF Plus Maxicaps®
Sartopure® GF Plus Maxicaps® are ready-to-use capsule depth filters for clarification and prefiltration in pharmaceutical and biopharmaceutical process streams. The enclosed capsule design supports integration into single-use processing lines and reduces the need for stainless steel housings. The two-layer pleated glass-fiber fleece combines adsorptive and mechanical retention to reduce colloids, lipids, protein aggregates and particles before downstream filtration or purification steps.
Main Formats:
- Retention Ratings: Available in 0.65 µm and 1.2 µm to support selection based on feed stream composition, particulate load and downstream process requirements.
- Maxicaps® Sizes: Available in 10", 20" and 30" formats with nominal filtration areas of 0.4 m², 0.8 m² and 1.2 m².
- Ready-to-Use Capsule Format: Designed as an enclosed filtration unit for single-use process lines, pilot-scale applications and manufacturing workflows.
- Connector Options: Available with connector configurations such as stepped hose barb and Tri-Clamp connections, depending on process setup and selected article.
Applications:
- Cell Culture Harvest Clarification: Supports reduction of particles, colloids, lipids and protein aggregates in harvested cell culture fluids.
- Fermentation Broth Prefiltration: Suitable for clarification before downstream membrane filtration, chromatography or ultrafiltration.
- Media and Serum Filtration: Applicable for serum-free and serum-containing media, serum and process fluids with lipid or colloidal contaminants.
- Viscous Pharmaceutical Solutions: Can be used for prefiltration of viscous ophthalmic and large-volume parenteral solutions.
- Single-Use Bioprocessing: Designed for disposable manufacturing lines where enclosed, ready-to-use filtration units are preferred.
Materials Used:
- Filter Medium: Double-layer glass-fiber fleece for adsorptive and mechanical retention.
- Support Fleece: Polypropylene.
- Capsule Housing: Polypropylene.
- Core and End Caps: Polypropylene.
- O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.
- Regulatory-Related Product Information: Non-pyrogenic according to USP Bacterial Endotoxins test and passes USP Plastic Class VI test, according to product documentation.
Advantages:
- Adsorptive Depth Filtration: Glass-fiber fleece supports reduction of colloids, lipids, protein aggregates and particles in challenging process streams.
- Enclosed Capsule Design: Ready-to-use format simplifies integration into single-use and closed processing concepts.
- Defined Retention Options: 0.65 µm and 1.2 µm ratings allow adaptation to different clarification and prefiltration needs.
- Scalable Capsule Range: 10", 20" and 30" Maxicaps® formats support process development, pilot-scale work and manufacturing applications.
- Downstream Process Protection: Helps reduce particulate and colloidal burden before membrane filters, chromatography columns and ultrafiltration systems.
- Sterilization Option: Maxicaps® can be autoclaved within specified operating limits.
- Process Flexibility: Multiple sizes and connector options support adaptation to different process layouts and filtration assemblies.
Together, these features make Sartopure® GF Plus Maxicaps® a practical capsule depth filtration option for clarification, prefiltration and downstream process protection in biopharmaceutical and pharmaceutical workflows.
Applications
-
ApplicationClarification
-
Application AreaClarification
-
IndustryPharma / Biotech
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50 mm
-
Connector Outlet1.5" Tri-clamp 50 mm
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
Dimensions
-
Filter Size10"(0.4 m² / 4.3 ft²)
-
Filtration Area0.4 m²
-
Outer Diameter137 mm (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialGlass fiber (GF) fleeces
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass fiber (GF) fleeces
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Retention Rate0.65 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar