Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartopure® GF Plus | T-Style Maxicaps® (Production | Large Scale)
Sartopure® GF Plus T-Style Maxicaps® 1.2 µm 10"
Sartopure® GF Plus T-Style Maxicaps® are ready-to-use capsule depth filters with a two-layer adsorptive glass-fiber matrix for clarification and prefiltration in single-use biopharma process lines.
- Article number:
- 5558303P1--SO
- Piece
- 1
Sartopure® GF Plus T-Style Maxicaps® are ready-to-use capsule depth filters with a two-layer adsorptive glass-fiber matrix for clarification and prefiltration in single-use biopharma process lines.
Overview
Specifications
Choose your Sartopure® GF Plus
Sartopure® GF Plus T-Style Maxicaps®
Sartopure® GF Plus T-Style Maxicaps® are ready-to-use capsule depth filters for clarification and prefiltration in pharmaceutical and biopharmaceutical process streams. The T-style capsule configuration supports integration into single-use assemblies and flexible process layouts. The two-layer adsorptive glass-fiber fleece combines adsorptive and mechanical retention to reduce colloids, lipids, protein aggregates and particles before downstream filtration or purification steps.
Main Formats:
- Retention Ratings: Available with 0.65 µm and 1.2 µm retention ratings to support selection according to feed stream composition, particulate load and downstream process requirements.
- T-Style Maxicaps® Format: Ready-to-use capsule format with T-style configuration for integration into disposable process assemblies.
- Single-Use Capsule Design: Enclosed filtration unit for applications where preassembled, disposable filtration components are preferred.
- Scalable Use: Suitable for process development, pilot-scale work and manufacturing applications, depending on selected size and process setup.
- Connector Options: Available with process-relevant connector configurations, such as Tri-Clamp or hose-barb options, depending on the selected article.
Applications:
- Cell Culture Harvest Clarification: Supports reduction of particles, colloids, lipids and protein aggregates in harvested cell culture fluids.
- Fermentation Broth Prefiltration: Suitable for clarification before downstream membrane filtration, chromatography or ultrafiltration steps.
- Media and Serum Filtration: Applicable for serum-free and serum-containing media, serum and process fluids with lipid or colloidal contaminants.
- Viscous Pharmaceutical Solutions: Can be used for prefiltration of viscous ophthalmic and large-volume parenteral solutions at appropriate process scale.
- Single-Use Bioprocessing: Designed for disposable processing lines where enclosed filtration units and flexible assembly layouts are required.
- Downstream Process Protection: Helps reduce particulate and colloidal load before membrane filters, chromatography columns and ultrafiltration systems.
Materials Used:
- Filter Medium: Two-layer glass-fiber fleece for combined adsorptive and mechanical retention.
- Support Material: Polypropylene support fleece.
- Capsule Housing: Polypropylene.
- Core and End Caps: Polypropylene.
- O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.
- Regulatory-Related Product Information: Non-pyrogenic according to USP Bacterial Endotoxins test and passes USP Plastic Class VI test, according to product documentation.
Advantages:
- T-Style Capsule Configuration: Supports flexible installation in single-use filtration assemblies and disposable process lines.
- Adsorptive Depth Filtration: The two-layer glass-fiber matrix supports reduction of colloids, lipids, protein aggregates and particles.
- Defined Retention Options: 0.65 µm and 1.2 µm ratings allow adaptation to different clarification and prefiltration needs.
- Ready-to-Use Handling: Enclosed capsule design can simplify setup compared with housing-based cartridge systems.
- Single-Use Integration: Suitable for workflows using disposable fluid paths and preassembled filtration units.
- Downstream Process Support: Helps reduce contaminant burden before final membrane filtration or purification operations.
- Process Flexibility: Different sizes and connector options support adaptation to development, pilot and manufacturing-scale setups.
- Sterilization Option: T-Style Maxicaps® can be autoclaved within specified operating limits.
Together, these features make Sartopure® GF Plus T-Style Maxicaps® a practical capsule depth filtration option for clarification, prefiltration and downstream process protection in single-use biopharmaceutical and pharmaceutical workflows.
Applications
-
ApplicationClarification
-
Application AreaClarification
-
IndustryPharma / Biotech
-
ModalityHarvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50 mm
-
Connector Outlet1/2" Single Stepped Hose Barb
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
Dimensions
-
Filter Size10"(0.4 m² / 4.3 ft²)
-
Filtration Area0.4 m²
-
Outer Diameter137 mm (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatT-Style Maxicaps®
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialGlass fiber (GF) fleeces
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass fiber (GF) fleeces
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size1
Sterility/Purity
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar