Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartopure® GA Cartridge 0.2 µm
Jumbo Star Sartopure® GA Cartridge 0.2 µm 20"
Jumbo Star Sartopure® GA filter cartridge ensures efficient air filtration with 0.2 µm retention, ideal for biopharmaceutical applications. Its modular design offers flexibility and high throughput, maintaining product integrity in large-scale processes.
- Price (USD)
- $3,140.00
- Item No.:
- 5594007J2----GA
- Piece
- 1
Jumbo Star Sartopure® GA filter cartridge ensures efficient air filtration with 0.2 µm retention, ideal for biopharmaceutical applications. Its modular design offers flexibility and high throughput, maintaining product integrity in large-scale processes.
Overview
Specifications
Choose your Sartopure® GA
Jumbo Star Sartopure® GA: Efficient Air Filtration for Biopharmaceutical Applications
Product Information:
The Jumbo Star Sartopure® GA filter cartridge is a versatile solution for air filtration in the biopharmaceutical industry, designed to meet the demanding requirements of large-scale processes. This product is engineered to provide efficient filtration while maintaining the integrity of stored products, making it an essential component in various applications.
Main Formats:
- Sizes: Available in two sizes, 10" and 20", to accommodate different storage capacities and process requirements.
- Filtration Area: The 10" cartridge offers a filtration area of 15 m², while the 20" cartridge provides 30 m², ensuring high throughput and efficient filtration.
Applications:
- Biopharmaceutical Industry: Ideal for venting applications in storage tanks and reservoirs, ensuring effective virus clearance and particle retention.
- Food and Beverage Industry: Suitable for environments where selective particle retention is crucial, maintaining product integrity.
Materials Used:
- Filter Material: Constructed with glass fiber and polypropylene, providing durability and reliable performance.
- Support Fleece, Core, and End Caps: Made from polypropylene, ensuring robust construction and longevity.
- O-Rings: Silicone O-rings offer excellent sealing properties, enhancing the cartridge's effectiveness.
Advantages:
- Efficient Filtration: Achieves a retention rate of 0.2 µm, ensuring effective particle and bioburden retention.
- Modular Design: Offers flexibility to adapt to specific customer requirements and storage capacities.
- Compact Footprint: Provides a significant filtration area within a minimal footprint, ideal for space-constrained environments.
- High Throughput: Designed for applications requiring efficient air filtration without the need for integrity testable membrane filters.
- Sterilization Options: Supports sterilization via hot water or in-line steaming, ensuring compliance with industry standards.
- Quality Assurance: Manufactured in accordance with ISO 9001 Quality Management System, ensuring consistent product quality and performance.
- Easy Installation: Features a user-friendly design for quick and secure installation, minimizing downtime and maintenance efforts.
The Jumbo Star Sartopure® GA filter cartridge is a reliable and efficient solution for air filtration in demanding environments, offering flexibility, durability, and high performance. Its modular design and robust construction make it an ideal choice for maintaining product integrity in biopharmaceutical and food and beverage applications.
Accessories Information
-
Adapter40 (Double bayonet)
Applications
-
ApplicationAir/Gas Filtration
-
IndustryPharma / Biotech / F&B
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size20"(30 m² / 322 ft²)
-
Filtration Area30 m² | 322 ft²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatJumbo Cartridge
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure1.5 bar | 22 psi at 20°C
-
Maximum Diffusion1.5 bar | 22 psi at 20 °C
Materials of Construction
-
Filter Material
-
Glass fibre (GF)
- Polypropylene (PP)
-
Glass fibre (GF)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane Material
-
Glass Fiber (GF)
- Polypropylene (PP)
-
Glass Fiber (GF)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 80 °C: 1 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
-
Retention Rate0.2 µm
Product Information
-
BrandSartopure® GA
-
Pack Size1
-
TypeJumbo Cartridge
Sterility/Purity
-
Sterilization MethodHot Water & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Hot Water at 85-95°C, 30 min.
- In-line Steaming at 110°C, 30 min.
-
Hot Water at 85-95°C, 30 min.