Sartoclean® GF | Cartridge | 0.8µm | 10"
- Effective Filtration Area: 0.47 m² | 5.1 ft²
- Pore Size: 3 µm prefilter | 0.8 µm final filter
- Membrane Material: Cellulose Acetate
- Fleece Material: Glass Fiber
- Sterilization: In-line steamable | Autoclavable
- Adapter: 2-Flange Bayonet | 226 Double O-ring
- O-ring material: Silicone
- Item No.:
- 5602504E1
- Piece
- 1
Quantity | Price per unit |
---|---|
1-0 | $359.00 |
1+ | $359.00 |
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoclean®
The Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.
Main Applications
Sartoclean® GF filters are widely used in the field of pre-filtration of biotechnological manufacturing processes to protect the subsequent downstream process instruments. Typical applications include both bioburden reduction and effective removal of colloids and lipids from:
- Fermentation solutions
- Serum
- Plasma
- Cell culture medium
- Solutions containing colloids and lipids
Benefits
- Highest product yields
- Ultra-low unspecific binding membrane
- More economical process flow
- Increased total throughput performance
Membrane
The heterogeneous double layer CA membrane increases the total throughput performance by having a "built-in pre-filtration", which results in the highest possible total flow, so that a filter change during filtration is avoided.
The membrane is protected by a layer of highly absorbent glass fleece, which adds an adsorptive component to your filtration process.
Flexibility
Sartoclean® GF filters are available in a wide range of filtration areas from 4.5 cm² up to 1.41 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be safely performed because all Sartoclean® GF filter elements are manufactured with the same membrane type, support fleeces and construction materials.
Sterilization
Sartoclean® GF filters have been developed for sterilization using autoclaving at 134°C | 2bar or in-line-steaming (Only filter cartridges).
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Documentation:
Sartoclean® GF filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Accessories Information
-
AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter
Applications
-
Application
-
Vaccine Production
- Blood and Plasma
-
Vaccine Production
-
IndustryPharma / Biotech
-
Modality
-
Harvest | Cell Removal
- Downstream Intermediates
-
Harvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size10"(0.47 m² / 5.1 ft²)
-
Filtration Area0.47 m² / 5.1 ft²
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialGlass fibre (GF)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleeceGlass Fiber (GF)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Pore Size Final-filter0.8 µm
-
Pore Size Pre-filter3 µm
Product Information
-
BrandSartoclean® GF
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
- Autoclaving: at 134°C, 30 min, 2 bar
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar