Sartoclean® GF | Midicaps® | 0.8µm | Size 8 | 4pc.

  • Effective Filtration Area: 0.08 m² | 0.85 ft²
  • Pore Size: 3 µm prefilter | 0.8 µm final filter
  • Membrane Material: Cellulose Acetate
  • Fleece Material: Glass Fiber
  • Connectors: Hose Barb ½“ single stepped | Hose Barb ½“ single stepped
  • Sterilization: Delivered sterile (Autoclaved)

________________________

Connector explanation:

O = Hose Barb ½“ | S = Sanitary 1 ½“ | H = Hose Barb ¼“ | F = Sanitary ¾“

Size explanation:

Size 7 = 0.05 m² | Size 8 = 0.08 m² | Size 9 = 0.16 m² | Size 0 = 0.32 m²

Filter Size
Connector(s)
Item No.: 
5605304E8--OO--A
Availability: 
Pieces
4
*Custom/bulk order quotes are provided within 72 hours of request.
The Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Main Applications

Sartoclean® GF filters are widely used in the field of pre-filtration of biotechnological manufacturing processes to protect the subsequent downstream process instruments. Typical applications include both bioburden reduction and effective removal of colloids and lipids from:

  • Fermentation solutions
  • Serum
  • Plasma
  • Cell culture medium
  • Solutions containing colloids and lipids

Benefits

  • Highest product yields
  • Ultra-low unspecific binding membrane
  • More economical process flow
  • Increased total throughput performance

Membrane

The heterogeneous double layer CA membrane increases the total throughput performance by having a "built-in pre-filtration", which results in the highest possible total flow, so that a filter change during filtration is avoided.

The membrane is protected by a layer of highly absorbent glass fleece, which adds an adsorptive component to your filtration process.

Cost savings:

The use of disposable filter elements eliminates the need to invest in stainless steel filter housings. Additional costs for housing cleaning and cleaning validation are eliminated.

Flexibility

Sartoclean® GF filters are available in a wide range of filtration areas from 4.5 cm² up to 1.41 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.

Scale Up:

Consistent and predictable scale-up and scale-down procedures can be safely performed because all Sartoclean® GF filter elements are manufactured with the same membrane type, support fleeces and construction materials.

Sterilization

Sartoclean® GF filters have been developed for sterilization using autoclaving at 134°C | 2bar or in-line-steaming (Only filter cartridges).

Quality:

Every single element is tested for integrity to meet the highest quality requirements.

Documentation:

Sartoclean® GF filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.

Applications

  • Application
    • Vaccine Production
    • Blood and Plasma
  • Industry
    Pharma / Biotech
  • Modality
    • Harvest | Cell Removal
    • Downstream Intermediates
  • Scale
    Production | Small Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    1/2" Single Stepped Hose Barb
  • Connector Outlet
    1/2" Single Stepped Hose Barb
  • Connector(s)
    Inlet: ½" Hose Barb | Outlet: ½" Hose Barb

Dimensions

  • Filter Size
    size 8 (0.08 m² / 0.85 ft²)
  • Filtration Area
    0.08 m² / 0.85 ft²
  • Outer Diameter
    108.5 mm (77 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    Midicaps®
  • Filter Format
    Capsules
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    Glass fibre (GF)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Cellulose Acetate (CA)
  • Support Fleece
    Glass Fiber (GF)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Pore Size Final-filter
    0.8 µm
  • Pore Size Pre-filter
    3 µm

Product Information

  • Brand
    Sartoclean® GF
  • Pack Size
    4

Sterility/Purity

  • Delivery Condition
    Sterile - Autoclaved
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar
´