- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartoclean® GF | 0.8 µm | Maxicaps® (Production | Large Scale)
Sartoclean® GF | T-Style Maxicaps® | 0.8µm | 20"
Tailored for large-scale production, Maxicaps® provide high throughput and effective colloid reduction, supporting stable and economical filtration processes in demanding biopharmaceutical applications.
Filter Size
Capsule/Cartridge Format
Sterilization Method
Connector(s)
- Article number:
- 5608304E2--SS
- Piece
- 1
Sartoclean® GF | T-Style Maxicaps® | 0.8µm | 20"
Tailored for large-scale production, Maxicaps® provide high throughput and effective colloid reduction, supporting stable and economical filtration processes in demanding biopharmaceutical applications.
Overview
Specifications
Choose your Sartoclean®
Sartoclean® GF Adsorptive Prefilters
Sartoclean® GF filters combine cellulose acetate membranes with glass fiber adsorption to reduce colloids, lipids, and bioburden in biopharmaceutical liquids. High throughput and effective clarification support consistent processing and protection of downstream steps.
Key Features
- Glass Fiber Adsorption: Glass fiber fleece captures colloids and lipids, improving clarification and helping stabilize flow across the filtration cycle.
- Composite Membrane Design: Cellulose acetate membranes pair with glass fiber support to enhance contaminant removal and bioburden reduction in complex fluids.
- High Throughput Performance: Optimized construction maintains flow at relevant loadings, which supports shorter filtration cycles and efficient sizing.
- Robust Operation: Mechanical and thermal resilience supports operation at differential pressures up to 5 bar, aiding performance in demanding steps.
- Scalable Formats and Areas: Available in multiple formats to enable predictable transitions from development to production.
Applications
- Fermentation broths
- Serum
- Plasma
- Cell culture media
- Colloid and lipid containing solutions
Benefits
- Consistent Clarification: Effective removal of particulates, colloids, and lipids helps reduce turbidity and supports process consistency.
- Downstream Protection: Bioburden and colloid reduction help protect final sterilizing filters and equipment, supporting stable operation.
- Shorter Filtration Cycles: High throughput and appropriate sizing can reduce filter changeouts and time per batch, improving line utilization.
- PFAS: Made without intentionally using PFAS compounds.
- Predictable Scale-Up: Common materials and architecture across formats provide reproducible performance from screening to large-scale runs.
- Process Economy: Efficient contaminant removal and stable flow support lower overall filtration effort and help optimize cost per liter processed.
Applications
-
Application
-
Vaccine Production
- Blood and Plasma
-
Vaccine Production
-
IndustryPharma / Biotech
-
Modality
-
Harvest | Cell Removal
- Downstream Intermediates
-
Harvest | Cell Removal
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50 mm
-
Connector Outlet1.5" Tri-clamp 50 mm
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
Dimensions
-
Filter Size20"(0.94 m² / 10.2 ft²)
General Specifications
-
Capsule/Cartridge FormatT-Style Maxicaps®
-
Vent ValveStandard
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleeceGlass Fiber (GF)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Pore Size Final-filter0.8 μm
-
Pore Size Pre-filter3 μm
Product Information
-
BrandSartoclean® GF
-
Pack Size1
-
TypeT-Style (Autoclavable)
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar