Sartoclean® CA | Sartoscale 47 | 0.8µm | 3pc.

Ideal for material testing and screening in the PD area, these filters feature a double-layer cellulose acetate membrane for efficient particle removal and bioburden reduction, ensuring high product recovery and stable flow.

Filter Size
Price (USD)
$68.80
Article number: 
5625304ES--FF--M
Pieces
3
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoclean® CA | Sartoscale 47 | 0.8µm | 3pc.
Sartoclean® CA | Sartoscale 47 | 0.8µm | 3pc.

Ideal for material testing and screening in the PD area, these filters feature a double-layer cellulose acetate membrane for efficient particle removal and bioburden reduction, ensuring high product recovery and stable flow.

Price (USD):
$68.80
Item No.:
5625304ES--FF--M
Number of pieces
3

Overview

Specifications

Sartoclean® CA Prefiltration Filters

Sartoclean® CA filter elements provide efficient prefiltration for biopharmaceutical liquids, combining particle removal with bioburden reduction. The double-layer cellulose acetate membrane supports high product recovery and economical, stable processing across scales.

Key Features

  • Double-Layer Construction: Two cellulose acetate layers increase dirt holding capacity and throughput, reducing changeouts and helping maintain stable flow over longer cycles.
  • Low Adsorption Membrane: Cellulose acetate shows very low non-specific binding, which helps maximize protein yield and preservative recovery in sensitive formulations.
  • Robust At High Differential Pressure: Mechanical and thermal resistance support operation up to 5 bar differential pressure, sustaining performance in demanding unit operations.
  • Scalable Portfolio: Various formats with multiple pore sizes enable precise sizing from development to commercial manufacturing.
  • Regulatory Compliance: Manufactured to meet non-pyrogenic and non-fiber releasing requirements and supported by comprehensive documentation for qualification.

Applications

  • Plasma fractions
  • Vaccines
  • Purified protein solutions
  • mAb
  • Diagnostics
  • Purified protein solutions
  • Biological fluids
  • Solutions containing preservatives

Benefits

  • High Product Recovery: Very low non-specific adsorption limits product loss, supporting yield for plasma proteins, vaccine antigens, and purified protein solutions.
  • Fewer Filter Changeouts: High throughput and strong particle loading capacity reduce filter replacements, helping shorten process time and labor.
  • Stable, Predictable Flow: Consistent clarification improves upstream stability and supports downstream steps by reducing turbidity and particulate burden.
  • PFAS: Made without intentionally using PFAS compounds.
  • Economic Filtration: Efficient prefiltration lowers overall filter consumption and helps optimize cost per batch while maintaining process performance.
  • Easy Scale-Up: Common materials and formats across the range simplify technology transfer from process development to production with predictable results.

Applications

  • Application
    • Vaccine Production
    • Blood and Plasma
  • Modality
    • Downstream Intermediates
    • Harvest | Cell Removal
    • Form & Fill
  • Scale
    Product Development | Scale Up Filters

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Sanitary
  • Connector Outlet
    3/4" Sanitary
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    17.3 cm²
  • Filtration Area
    17.3 cm²

General Specifications

  • Capsule/Cartridge Format
    Sartoscale 47

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Cellulose Acetate (CA)
  • Support Fleece
    Polypropylene (PP)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.8 µm
  • Pore Size Pre-filter
    3 µm
  • Retention Rate
    3.0 µm

Product Information

  • Brand
    Sartoclean® CA
  • Pack Size
    3

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar