- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Jumbo Star Sartoclean® SC Cartridge
Jumbo Star Sartoclean® SC Cartridge 3 µm 40"
Jumbo Star Sartoclean® SC filter cartridges offer efficient particle retention and bioburden reduction for biopharmaceutical applications. With modular design, FDA compliance, and sterilization options, they ensure reliable performance and adaptability in filtration processes.
- Item No.:
- 5634002J4
- Piece
- 1
Jumbo Star Sartoclean® SC filter cartridges offer efficient particle retention and bioburden reduction for biopharmaceutical applications. With modular design, FDA compliance, and sterilization options, they ensure reliable performance and adaptability in filtration processes.
Overview
Specifications
Jumbo Star Sartoclean® SC: Efficient Filtration for Biopharmaceutical Applications
Product Information:
The Jumbo Star Sartoclean® SC filter cartridges are specifically designed to meet the demanding needs of the biopharmaceutical industry, providing efficient filtration solutions that enhance process reliability and product quality. These cartridges are engineered to deliver optimal particle retention and bioburden reduction, making them suitable for various filtration applications.
Formats and Applications:
- Available Sizes: The cartridges come in sizes ranging from 10" to 40" with 6 m² to 24 m², offering flexibility to accommodate different filtration requirements.
- Applications: Ideal for last prefiltration runs, prefiltration upstream of final membrane filtration, and clarification steps in biopharmaceutical processes. These cartridges are particularly effective in wine and sparkling wine filtration, ensuring high dirt loading capacities and extended service life.
Materials Used:
- Construction: The Jumbo Star Sartoclean® SC cartridges utilize a combination of glass fiber layers and deep filter paper, designed to provide selective and defined particle retention.
- Compliance: Manufactured under ISO 9001 standards, the materials comply with FDA regulations for food and beverage applications, ensuring reliable performance.
Advantages:
- High Dirt Loading Capacity: Designed to handle large volumes of particles, extending the service life of the cartridges.
- Modular Design: Allows for customer-specific adaptations in size and height, providing flexibility in filtration processes.
- Operational Efficiency: Capable of handling differential pressures up to 4 bar, these cartridges can be sterilized using hot water or low-pressure steam, facilitating seamless integration into existing systems.
- Reliable Performance: Ensures consistent filtration results, supporting the production of high-quality biopharmaceutical products.
The Jumbo Star Sartoclean® SC filter cartridges are a versatile and reliable choice for biopharmaceutical filtration needs, offering a combination of efficiency, adaptability, and compliance to support your process requirements.
Accessories Information
-
Adapter40 (Double bayonet)
Applications
-
ApplicationClarification
-
Modality
-
Harvest | Cell Removal
-
Downstream Intermediates
- Form & Fill
-
Harvest | Cell Removal
Compliance Information
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size40"(24 m² / 258.3 ft²)
-
Filtration Area24 m² | 258.3 ft²
General Specifications
-
Capsule/Cartridge FormatJumbo Cartridge
-
Maximum Allowable Back Pressure
-
1.5 bar | 22 psi at 20°C
- 0.5 bar | 7.5 psi at 80°C
-
1.5 bar | 22 psi at 20°C
Materials of Construction
-
Filter MaterialMultiple glass fibre layers in combination with deep filter paper
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersCellulose Acetate (CA)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass Fiber (GF)
-
Structural CompoundsPolypropylene (PP)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 80 °C: 0.5 bar
Physicochemical Information
-
Pore Size Final-filter0.65 µm or 0.8 µm
-
Pore Size Pre-filter0.8 µm or 3 µm
-
Retention Rate3 µm
Product Information
-
BrandSartoclean®
-
Pack Size1
-
TypePrefilter
Sterility/Purity
-
Sterilization MethodHot Water & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
Hot Water: at 85-95°C, 30 min.
- In-line Steaming: at 110°C, 30 min.
-
Hot Water: at 85-95°C, 30 min.