- Shop
- Normal Flow Filtration
- Food & Beverage
- Sartosteel® Cartridge
Sartosteel® Cartridge 3 µm 10"
Sartosteel® 3 µm stainless steel filter cartridges provide precise particle removal for liquids, gases, and steam. With robust pressure and temperature tolerance, they ensure reliable filtration in biopharmaceutical processes, enhancing product purity and process efficiency.
- Item No.:
- 5702502S1----VT
- Piece
- 1
Sartosteel® 3 µm stainless steel filter cartridges provide precise particle removal for liquids, gases, and steam. With robust pressure and temperature tolerance, they ensure reliable filtration in biopharmaceutical processes, enhancing product purity and process efficiency.
Overview
Specifications
Choose your Sartosteel®
Sartosteel®: Stainless Steel Filter Cartridges for Biopharmaceutical Applications
Product Information:
Sartosteel® 3 µm stainless steel filter cartridges are meticulously designed to cater to the diverse needs of the biopharmaceutical industry, providing efficient filtration solutions for liquids, gases, and steam. These cartridges are available in various formats and sizes, each tailored to specific applications and requirements.
Formats and Applications:
- Standard Cartridges: Ideal for general filtration tasks, these cartridges are used in steam, condensate, and water filtration processes. They are suitable for applications requiring robust mechanical stability and reliable particle removal.
- High-Temperature Cartridges: Designed for operations involving elevated temperatures, these cartridges are perfect for gas filtration at temperatures above 80°C, ensuring consistent performance.
- Specialized Cartridges: Tailored for specific applications such as polymer, catalyst, cleaning agents, fuel, and hydraulic oil filtration, these cartridges offer targeted solutions for unique process needs.
Materials Used:
- Stainless Steel Mesh: Sartosteel® cartridges are constructed using sintered, homogeneous, non-woven stainless steel mesh, available in AISI 304 and 316L grades. This material ensures high mechanical stability and leak-proof connections, essential for maintaining process integrity.
- Gaskets: Silicone gaskets are standard, with alternatives available in fluoroelastomer and EPDM, providing flexibility in material choice to suit different chemical compatibilities.
Advantages:
- Precise Filtration: With a nominal retention rating of 3 µm, Sartosteel® cartridges deliver accurate particle removal, maintaining product purity and quality.
- Durability: The use of high-quality stainless steel materials ensures long-lasting performance and resistance to corrosion, reducing the need for frequent replacements.
- Versatility: Suitable for a wide range of applications, Sartosteel® cartridges offer flexibility in use across various biopharmaceutical processes.
- Pressure Resistance: Capable of handling pressures up to 20 bar, these cartridges provide reliable operation under demanding conditions.
- Temperature Tolerance: With a maximum operating temperature of 200°C, Sartosteel® cartridges are ideal for high-temperature applications, ensuring effective sterilization and microbial control.
- Easy Maintenance: The cartridges can be regenerated using phosphoric or nitric acid solutions, simplifying cleaning processes and extending the product's lifespan.
- Traceability: Each cartridge is marked with a lot number and serial number, facilitating easy tracking and compliance with industry standards.
Sartosteel® 3 µm stainless steel filter cartridges are engineered to deliver efficient and reliable filtration solutions, enhancing process integrity and product quality in the biopharmaceutical industry. Their robust construction and versatile applications make them a valuable asset for any filtration system.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
Application
-
Air/Gas Filtration
- Beverage Filtration
-
Air/Gas Filtration
-
Application AreaBeverage Filtration
-
IndustryPharma / Biotech
-
ModalityWater Filtration
-
ScaleProduction | Large Scale
Dimensions
-
Filter Size10"(0.05 m² / 0.54 ft²)
-
Filtration Area0.05 m² | 0.54 ft²
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Thickness0.4 mm thick non woven stainless steel mesh layers
Materials of Construction
-
Filter MaterialStainless Steel (AISI 316 L)
-
Material PrefiltersStainless Steel
-
Material o-ring | sealViton
-
Structural CompoundsAISI 304/316 L
Physicochemical Information
-
Gamma StableNo
-
Retention Rate3 µm
Product Information
-
BrandSartosteel®
-
Pack Size1
-
TypeGas | Liquid Filter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeNo