Arium® Advance RO | Comfort I Reverse Osmosis Modules
Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities.
For intended use with:
- Arium® Advance RO
- Arium® Comfort I
- Arium® 61316 and 61215
Qty. 2 units/pack
- Item No.:
- 613CPM4--------V
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Water Accessories
Arium® Advance RO | Comfort I Reverse Osmosis Modules
Dimensions
-
Diameter⌀ 7.8 cm
-
Dimensions WxDxH280 × 450 × 130 mm
Features
-
Device/Instrument Compatibility
-
Arium® Advance RO
- Arium® Comfort I
-
Arium® Advance RO
Materials of Construction
-
Materials of Construction
-
Polypropylene (PP) Housing
- Polyamide (PA) Membrane
-
Polypropylene (PP) Housing
Product Information
-
BrandArium®
-
Filter TypeMembrane Filters
-
Pack Size2
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.