Clipster® Components for Aseptic Disconnection - Size L - Pack Size: 10
Clipster® is a single-use disconnector solution designed for aseptic disconnections of single-use transfer lines and bag assemblies in biopharmaceutical applications, ensuring sterility.
- Item No.:
- 642-L-------D
- Pieces
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Clipster® Components (pack size: 10)
This robust, and easy-to-use device facilitates sterile tube disconnects with precision. The disconnection process is executed using a handheld tool, available separately, allowing for quick and efficient cutting at the point of use. Clipster® is the only solution that can be installed by the operator directly at the disconnection point, ensuring aseptic conditions without fluid contact, making it easily validated.
- Mechanical disconnection can be performed on platinum-cured silicone and thermoplastic tubings (refer to the datasheet for a list of validated materials.)
- Sterility assurance is proven through validation with a bacterial challenge test (BCT) via immersion in B. Atropheus at 10E6 CFU/mL.
- The error-proof design prevents mistakes, and the 4-step operation is quick and repeatable.
- Clipster® is intensively qualified, reliable, and robust, available as a stand-alone product or preassembled for flexibility.
- The portable handheld tool ensures ease of use, making Clipster® an essential component for aseptic and sterile tube disconnects.
Datasheet
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodManual Disconnection
-
Disconnection Time60 sec.
Dimensions
-
Tube Size (ID – OD)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
- 1/2" × 3/4" (12.7 mm × 19.1 mm)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
General Specifications
-
Tubing
-
Silicone (Tuflux® SIL)
-
TPE (C-Flex®)
-
Silicone (Liveo™ Pharma 50)
- TPE (Tuflux® TPE)
-
Silicone (Tuflux® SIL)
Materials of Construction
-
Connector MaterialPolycarbonate (PC)
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandClipster®
-
Pack Size10
-
SizeL
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable