Safe-Cone Filter Standard Ø 1.83 mm, Pack of 50

Safe-Cone Filter Standard Ø 1.83 mm, Pack of 50
Price (USD)
$18.00
Article number: 
721014
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Safe-Cone Filter Standard Ø 1.83 mm, Pack of 50
Safe-Cone Filter Standard Ø 1.83 mm, Pack of 50
Safe-Cone Filter Standard Ø 1.83 mm, Pack of 50
Price (USD):
$18.00
Item No.:
721014
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

The unique and replaceable polyethylene (PE) Safe-Cone Filters act as a final barrier to prevent any fluids and liquid vapours from reaching the internal components of the pipette.

Standard Safe-Cone Filters are for general applications. They can be used for the same type of work as the Plus Filter is recommended for, but need to be changed more frequently.

Self-sealing Plus Safe-Cone Filters are meant for applications such as radioactive work, cell culture, bacterial and virological work and molecular biology.

The interval of changing the filter depends on the application and the sample. However, according to studies, the filter should be changed daily (or after 50 to 250 pipettings) and immediately in case of over-aspiration.

To ensure safety of the user, forceps should be used to change the filter. The mLINE® pipettes also feature a built-in filter ejector. In addition, clean the tip cone with ethanol (70%) prior to assembling a new filter.

  • Protects the pipette and the sample from contamination
  • Prolongs the pipette’s lifetime
  • Reduces maintenance intervals
  • Is cost-effective

Dimensions

  • Filter Diameter
    ⌀ 1.83 mm

Features

  • Device/Instrument Compatibility
    Tacta®

Materials of Construction

  • Materials of Construction
    Polyethylene

Product Information

  • Brand
    Safe-Cone
  • Pack Size
    50

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.