Proline® Plus Mechanical Pipette, 12 Channel
Proline® Plus 12-channel Mechanical Pipettes are designed with comfort, durability and streamlined workflow in mind.
Top Features of Proline® Plus Mechanical Pipettes
- Comfortable, reliable liquid handling
- Durable construction
- Easy to maintain/clean
- Fully autoclavable
Popular Applications for Proline® Plus Mechanical Pipettes
- Microbiology
- Mass Spectrometry Assays
- Biochemical and microbiological testing
Item numbers 728220, 728240 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,020.00
- Item No.:
- 728230
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Want Up to 40% Off?
Get a special discount on this item by participating in our Pipette Trade-In program.
- Send us your old pipette for a new pipette at a discounted price
- Use Promo Code LLHTD00171 and receive up to 40% off when placing your order or when requesting a quote.
- Make sure you are signed in on eShop page to enter Promo Code on cart page
- Discover terms, conditions of trade-in program on Pipette Trade-In page
- Valid in: Austria, Belgium, Canada, Denmark, France, Finland, Germany, Iceland, Ireland, Netherlands, Norway, Sweden, United Kingdom, and United States (eShop & Request a Quote); Australia, Bangladesh, Brunei, Bulgaria, Cambodia, Czech Republic, Estonia, Fiji, Greece, Hungary, India, Indonesia, Italy, Japan, Laos, Latvia, Lithuania, Luxembourg, Malaysia, Malta, Myanmar, Nepal, New Zealand, Pakistan, Papua New Guinea, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, Slovenia, Spain, South Korea, Sri Lanka, Switzerland, and Thailand (Request a Quote only)
Choose your Proline® Plus Mechanical Pipettes
The 12-channel Proline® Plus Mechanical Pipette is an incredibly durable and reliable mechanical pipette. Sartorius has developed a wide variety of models of Proline® Plus Mechanical Pipettes, including fixed volume starting from 0.5µl up to 300 µl for multichannel models.
Recommended Use
It is recommended that you use Optifit tips or Safetyspace® Filter tips to ensure the best compatibility and performance with Proline® Plus Mechanical Pipettes. These tips will provide maximal pipetting accuracy and precision, thereby enabling the impressive performance specifications given for the Proline® Plus Mechanical Pipette. The tips are made of pure virgin polypropylene and manufactured in protected, clean room conditions.
Maximized Comfort
The 12-channel Proline® Plus Single Channel Mechanical Pipette has low pipetting forces, comfortable handles and ergonomic finger support for effortless pipetting. A good in-hand fit minimizes the grip force needed to hold the pipette, further enhancing comfort during use. The attractive and ergonomic design of the Proline® Plus Mechanical Pipette, together with its low pipetting forces, reduces the risk of repetitive strain injuries (RSI).
Pipetting with Ease
The Proline® Plus Mechanical Pipette was designed with ease of use in mind. This mechanical pipette has easy volume adjustment with a click system. It comes with a large display for easy reading of volume and is designed for right and left-handed users. Proline® Plus Mechanical Pipettes are color-coded for simple matching of fitted tips. Finally, cleaning and maintenance are similarly easy, with only three parts needed to disassemble for deep cleaning (without any tools).
Fully Autoclavable
The Proline® Plus Mechanical Pipette is fully autoclavable without the need for disassembly.
Applications
-
Application
-
Blood and Plasma
-
Buffer and Media Prep
-
Clinical
-
Food and Beverage
-
HPLC/UHPLC
-
Research
- Vaccine
-
Blood and Plasma
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Adjustable VolumeYes
-
Channels12
Product Information
-
BrandProline® Plus
Volume
-
Volume10 – 100 µL
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.