eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

Proline® Plus Mechanical Pipette, Single Channel

Proline® Plus Mechanical Pipettes, Single Channel, are designed with comfort and durability in mind.

Top Features of Proline® Plus Mechanical Pipettes

  • Comfortable, reliable liquid handling
  • Durable construction Variety of models, including fixed volume
  • Easy to maintain and clean
  • Fully autoclavable

Popular Applications for Proline® Plus Mechanical Pipettes

  • Microbiology
  • Mass Spectrometry Assays
  • Biochemical and microbiological diagnostic testing

Item numbers 728020, 728050, 728060, 728070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Volume
Price (USD)
$236.00
Item No.: 
728565
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Proline® Plus Mechanical Pipette, Single Channel
Proline® Plus Mechanical Pipette, Single Channel

Proline® Plus Mechanical Pipettes, Single Channel, are designed with comfort and durability in mind.

Top Features of Proline® Plus Mechanical Pipettes

  • Comfortable, reliable liquid handling
  • Durable construction Variety of models, including fixed volume
  • Easy to maintain and clean
  • Fully autoclavable

Popular Applications for Proline® Plus Mechanical Pipettes

  • Microbiology
  • Mass Spectrometry Assays
  • Biochemical and microbiological diagnostic testing

Item numbers 728020, 728050, 728060, 728070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Price (USD):
$236.00
Item No.:
728565
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Sartorius proudly presents the Proline® Plus Mechanical Pipette, Single Channel, a durable and reliable mechanical pipette. Sartorius has developed a wide variety of models of Proline® Plus Mechanical Pipettes, including fixed volume starting from 0.3µl (5 µl for fixed) up to 10,000 µl.

Recommended Use

It is recommended that you use Optifit tips or Safetyspace® Filter tips to ensure the best compatibility and performance with Proline® Plus Mechanical Pipettes. These tips will provide maximal pipetting accuracy and precision, thereby enabling the impressive performance specifications given for the Proline® Plus Mechanical Pipette. The tips are made of pure virgin polypropylene and manufactured in protected, clean room conditions.

Maximized Comfort

Proline® Plus Single Channel Mechanical Pipettes have low pipetting forces, comfortable handles and ergonomic finger support for effortless pipetting. A good in-hand fit minimizes the grip force needed to hold the pipette, further enhancing comfort during use. The attractive and ergonomic design of the Proline® Plus Mechanical Pipette, together with its low pipetting forces, reduces the risk of repetitive strain injuries (RSI).

Pipetting with Ease

The Proline® Plus Mechanical Pipette was designed with ease of use in mind. This mechanical pipette has easy volume adjustment with a click system. It comes with a large display for easy reading of volume and is designed for right and left-handed users. Proline® Plus Mechanical Pipettes are color-coded for simple matching of fitted tips. Finally, cleaning and maintenance are similarly easy, with only three parts needed to disassemble for deep cleaning (without any tools).

Fully Autoclavable

The Proline® Plus Mechanical Pipette is fully autoclavable without the need for disassembly.

Applications

  • Application
    • Blood and Plasma
    • Buffer and Media Prep
    • Clinical
    • Food and Beverage
    • HPLC/UHPLC
    • Research
    • Vaccine

Features

  • Device/Instrument Compatibility
    • Universal Design
    • Safetyspace®
    • Optifit

General Specifications

  • Adjustable Volume
    No
  • Channels
    1

Product Information

  • Brand
    Proline® Plus

Volume

  • Volume
    250 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.