Picus® Electronic Pipette, 12 Channel
Utilize the advanced, easy-to-use Picus® Electronic Pipette for your lab’s liquid handling demands.
Top Features of the Picus® Electronic Pipette
- Easy to use
- Faster workflow with reduced strain
- Intuitive and user friendly
Popular Applications for the Picus® Electronic Pipette
- Cell-based assays
- Filling microtiter plates
- ELISA with foaming BA solution
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735441, 735461, 735491 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $2,310.00
- Item No.:
- 735491
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Sartorius designed the 12-channel Picus® Electronic Pipette to be one of the most comfortable, easy to use and efficient pipettes available. These pipettes sport an unbeatable ergonomic design that ensures reliable and repeatable results.
Repeatable Pipetting
Repeatable pipetting results are guaranteed with the electronic piston control and brake, raising all users to expert level. This system provides outstanding accuracy and repeatability of pipetting results, independent of the user. Picus® pipettes are completely unrivaled in ease of use and ability to efficiently obtain reproducible, repeatable results.
Speed Up Your Work
Picus® electronic pipettes are the only choice when you want to upgrade your pipetting and leave the variables of manual pipetting behind. Not only does the use of these pipettes reduce variance, but it will also speed up your work and streamline your applications. The 12-channel Picus® Electronic Pipette comes with a wide range of pipetting modes, from diluting and titrating to serial dispensing. These options reduce pipetting steps and speed up your work. Using serial dispensing and sequential dispensing with microwell plates can result in significant amounts of time saved daily.
Improved Safety
The 12-channel Picus® Electronic Pipette perfects the pipetting experience with superior ergonomics, efficiency and safety. With award-winning design and ergonomic handling, your risk of injury (e.g., RSI) will be greatly reduced. Utilize this pipette for unmatched convenience and improved productivity in your lab.
Fast Execution
Take advantage of numerous additional features. For example, set the volume settings and navigate through the menus in record time with the unique adjustment wheel. Pipetting functions are simple and easy to learn.
Charging the 12-Channel Pipette
There are many convenient options for charging. You can use USB adapter and cable for charging the pipette (this can also be used while pipetting). Also, Sartorius offers convenient single-pipette stands and a 4-pipette Charging Carousel to match your storage and charging needs.
Brochure
Datasheet
Other
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length185
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandPicus®
-
Pipette TypeElectronic pipettes
Volume
-
Volume50 – 1,200 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.