Removable Filter Housing Heater | 1-round | 5"
Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:
- Bioprocessing and Pharmaceutical Process Fluids
- Fermentation
- Product Recovery
- Water for Injection
- Filtration and Purification Processes
- Skidded Systems
- Tanks and Vessels
- Item No.:
- 7ZE---0030
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Removable Filter Housing Heaters
Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.
Connections (Physical)
-
Closure SystemVelcro®
Dimensions
-
Cartridge Height5"
Materials of Construction
-
Housing MaterialGlass fabric (PTFE coated)
Operating Conditions
-
Maximum Allowable Working Temperature100 °C (212 °F)
Product Information
-
Filter Housing Type1-round housing
-
Heater TypeRemovable Heater
Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.