HEK TF liquid 1000 mL PET bottle
A well established transfection medium with HEK293 Cell Lines in suspension mode !
HEK TF is achemically defined, animal-component-free, serum free and hydrolysate-free medium It was developed for cultivation of HEK293 and other mammalian cell lines, with a special focus on transfection applications and virus production (e.g. AAV production and lentivirus production) in suspension , making it the perfect choice for your gene therapy applications. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). It contains a medium level of nutrients and growth factors. It can be used in research or in manufacturing applications and for all steps such as thawing, expanding, pre-complexing DNA, transfecting and producing steps can be performed in the same medium, regardless of the production scale.
- Price (USD):
- $158.00
- Item No.:
- 861-0001
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your HEK Media
Suitable for HEK (e.g., HEK293) and other human cell lines for Infection, transient transfection & Stable expression in suspension
Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free
Little or no adaptation required from other serum-free media
Supports stable growth of suspension cells at high viability in seed train culture
Manufactured under ISO 9001 QMS (Quality Statement)
Applications
-
Application
-
Viral Vector Vaccine
- Gene therapy
-
Viral Vector Vaccine
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Product Information
-
Pack Size1
-
Package TypeBottle
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume1L