iQue® Sheath Additive Concentrate Solution for Sheath Fluid

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid, 10 pk, is required for proper daily startup of the iQue platform. The purpose of sheath is for hydrodynamic focusing of samples in the flow cell. The reagent is intended for use on the iQue platform bottle station, for the 3L sheath bottle

Top Features of iQue® Sheath Additive Concentrate Solution:

  • Conveniently prepared in 10 x 5mL aliquots
  • Just add one bottle of sheath additive concentrate to one liter of water.
  • This sheath fluid solution is added to the bottle station 3L sheath container.
  • Each bottle provides sufficient concentrate to prepare 1 liter of sheath fluid.

Popular Applications for iQue® Sheath Additive Concentrate Solution:

For daily maintenance of flow cytometry instruments: iQue® 5, iQue® 3, iQue® Screener PLUS

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Volume
Price (USD)
$611.00
Article number: 
90078
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Sheath Additive Concentrate Solution for Sheath Fluid
iQue® Sheath Additive Concentrate Solution for Sheath Fluid

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid, 10 pk, is required for proper daily startup of the iQue platform. The purpose of sheath is for hydrodynamic focusing of samples in the flow cell. The reagent is intended for use on the iQue platform bottle station, for the 3L sheath bottle

Top Features of iQue® Sheath Additive Concentrate Solution:

  • Conveniently prepared in 10 x 5mL aliquots
  • Just add one bottle of sheath additive concentrate to one liter of water.
  • This sheath fluid solution is added to the bottle station 3L sheath container.
  • Each bottle provides sufficient concentrate to prepare 1 liter of sheath fluid.

Popular Applications for iQue® Sheath Additive Concentrate Solution:

For daily maintenance of flow cytometry instruments: iQue® 5, iQue® 3, iQue® Screener PLUS

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$611.00
Item No.:
90078
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

iQue® Sheath Additive Concentrate Solution for Sheath Fluid is a convenient consumable for daily maintenance of your frequently used flow cytometry equipment.

Instrument Compatibility

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid is recommended for use with:

  • iQue®5
  • iQue® 3
  • iQue® Screener PLUS

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS
    • iQue® 3
    • iQue® 5

General Specifications

  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    15-25 °C

Product Information

  • Brand
    iQue®
  • Pack Size
    1PK=10x5 mL

Volume

  • Volume
    50 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.