iQue® Human Antibody Internalization Reagent
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
The iQue® Antibody Internalization is designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.
- Price (USD):
- $119.00
- Item No.:
- 90564
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Reagents and Kits
Key Benefits
- No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization
- High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 20 µL of cells and antibody.
- Cell viability can also be measured by multiplexing iQue® Cell Membrane Integrity Dye to assess general cell health and antibody function.
- Cell specificity can be characterized by multiplexing iQue® Encoding dyes (cell lines) or directly conjugated fluorescent antibodies (cells).
- The Qbeads® Assay can also be multiplexed to perform more detailed antibody assessments on the sample, such as cytokine release.
Available in Human and Mouse formats
Applications
-
ApplicationAntibody Characterization
-
Research AreaAntibody Discovery
Biological Information
-
TargetHuman
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser ConfigurationBlue-Red
-
Reagents and Kits TypeAntibody Internalization (Human)
Product Information
-
BrandiQue®
-
Pack Size1 X 96 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.