iQue® Human Antibody Internalization Reagent
The iQue® reagents and kits provide an integrated solution to enable more data per sample, high throughput, flow cytometry based analysis for insight into complex biology. They include optimized reagents that are validated on the iQue® Advanced Flow Cytometry Platform, with flexible formats. No-wash/1-wash protocols save time, increase productivity and allow for miniaturization. Reagents and kits can be multiplexed to increase assay content and reduce sample requirements.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $426.00
- Item No.:
- 90565
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Reagents and Kits
iQue Reagents and Kits
Applications
-
ApplicationAntibody Characterization
-
Research AreaAntibody Discovery
Biological Information
-
TargetHuman
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser ConfigurationBlue-Red
-
Reagents and Kits TypeAntibody Internalization (Human)
Product Information
-
BrandiQue®
-
Pack Size1 X 384 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.