4Cell® BHK-21 GM Medium 1L Bottle
BHK Medium & Feed is a chemically defined, serum-free, non-animal origin and protein-free medium which is optimized for vaccines production and recombinant protein production in suspension BHK cell lines.
- Item No.:
- 910-0001
*Custom/bulk order quotes are provided within 72 hours of request.
Baby Hamster Kidney (BHK) cells are one of the most commonly used mammalian expression system for the production of biopharmaceuticals, recombinant proteins (e.g., Factor VIII) and vaccines (e.g., against SBV). BHK cells can be used for both, transient and stable expression.
Applications
-
Application
-
Vaccine
- Protein
-
Vaccine
-
Application Area
-
BHK-21 cells growth and virus production
- Recombinant protein production
-
BHK-21 cells growth and virus production
Compliance Information
-
OriginAnimal-Component Free
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Package TypeBottle
Volume
-
Volume1L Bottle