iQue® Annexin V Reagent
iQue® Annexin V Kit detects phosphatidyl serine on the exterior cell membrane. An increase in fluorescence scores as a positive for apoptotic response. This kit can be multiplexed with other iQue® kits.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $692.00
- Item No.:
- 91030
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Key Benefits
- No wash protocol – just add and read for fast, easily automated workflow
- Multiplex with Qbeads PlexScreen kits for richer content.
Principle
Surface expression of phosphatidylserine is detected by the binding of Annexin-V to the cell surface.
Applications
-
ApplicationCell Health and Proliferation
-
Research AreaCell Health
Biological Information
-
TargetHuman
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser ConfigurationBlue-Red
-
Reagents and Kits TypeAnnexin V Binding Reagent
Product Information
-
BrandiQue®
-
Pack Size5 X 384 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.