iQue® Qsol Buffer Concentrate Solution

iQue® Qsol buffer is designed to enable the high-throughput analysis of challenging samples, such as those with many primary cells, sticky cells or highly concentrated samples leading to greater flexibility in assay design, improved time to results and novel insights.

Top Features of iQue® Qsol Buffer Concentrate Solution:

  • Flexibility in sample selection by reducing carryover and protein buildup
  • Better data resulting from a more robust/more consistent sampling
  • Faster time to results from a streamlined workflow
  • Compatible with iQue® reagents
  • Conveniently prepared 25mL concentrate intended for high throughput experiments

Popular Applications of iQue® Qsol Buffer Concentrate Solution:

  • Maintenance of iQue® platform
  • iQue® QC Bead (91091) daily dilution for Auto QC
  • Replace traditional iQue® buffer to reduce aggregates
  • Use as a sample diluent to improve iQue® operation

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Volume
Price (USD)
$1,400.00
Article number: 
91161
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Qsol Buffer Concentrate Solution
iQue® Qsol Buffer Concentrate Solution

iQue® Qsol buffer is designed to enable the high-throughput analysis of challenging samples, such as those with many primary cells, sticky cells or highly concentrated samples leading to greater flexibility in assay design, improved time to results and novel insights.

Top Features of iQue® Qsol Buffer Concentrate Solution:

  • Flexibility in sample selection by reducing carryover and protein buildup
  • Better data resulting from a more robust/more consistent sampling
  • Faster time to results from a streamlined workflow
  • Compatible with iQue® reagents
  • Conveniently prepared 25mL concentrate intended for high throughput experiments

Popular Applications of iQue® Qsol Buffer Concentrate Solution:

  • Maintenance of iQue® platform
  • iQue® QC Bead (91091) daily dilution for Auto QC
  • Replace traditional iQue® buffer to reduce aggregates
  • Use as a sample diluent to improve iQue® operation

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$1,400.00
Item No.:
91161
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

QSol Buffer Concentrate Solution

  • Use in Sampling Area Fluid Station for iQue® Screener; iQue® Screener PLUS; iQue® Screener HD; HTFC®
  • Use directly in assay media/sample buffer for iQue® Screener; iQue® Screener HD; HTFC®

Instrument Compatibility

The iQue® Qsol Buffer Concentrate Solution is recommended for use with the following flow cytometry equipment:

  • iQue® Screener
  • iQue® Screener PLUS

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS
    • iQue® 5

General Specifications

  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    15-25 °C

Product Information

  • Brand
    iQue®
  • Pack Size
    1 bottle

Volume

  • Volume
    25 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.