iQue® Mouse IgG Type and Titer
The Mouse IgG Type and Titer kit is a multiplexed, competition formatted assay to identify and quantify mouse IgG1, IgG2a, IgG2b, and IgG3. It is a no wash, no sample dilution assay that measures both cells and beads and provides these significant advantages over traditional methods:
- IgG isotype identification: Guides the decision-making process by identifying monoclonal wells, thus reducing the number of cell sub-cloning steps while facilitating isotype-specific DNA primer sets rather than degenerate primers for cloning or sequencing of antibody variable regions.
- Precise total and isotype specific IgG quantification: Downstream confirmatory or functional assays benefit from normalizing the IgG concentration for all clones.
- Simultaneous measurement of cell count and cell viability: Identifies the cells healthy enough for the RNA extraction needed for PCR-mediated antibody cloning.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $390.00
- Item No.:
- 91168
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Key Benefits
- Speed: Sample to actionable data workflow time—assay set up, incubation, read—under 100 minutes per 384 well plate. Real time analysis and visualization from one powerful software package: ForeCyt.
- Results: Five endpoints from a single multiplexed, no-wash/no-dilution assay: IgG isotype identification, IgG quantity per isotype, total IgG secretion level, cell viability, and cell counts.
- Simplicity: Single Platform Assay Development and Data Acquisition eliminates the time and confusion of acquiring, analyzing and correlating data from multiple assays on multiple platforms.
- Precision: Isotyping facilitates specific primer design for superior PCR-mediated gene cloning. Cell quality criteria determine the best clones for RNA isolation.
Applications
-
ApplicationAntibody Characterization
-
Research Area
-
Antibody Discovery
- Drug Discovery
-
Antibody Discovery
Biological Information
-
TargetMouse
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser Configuration
-
Blue-Red
- Violet-Blue-Red
-
Blue-Red
-
Reagents and Kits TypeMouse IgG Type and Titer
Product Information
-
BrandiQue®
-
Pack Size1 X 96 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.