iQue® Sheath Additive Concentrate Solution for Sheath Fluid

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid, is required for proper daily startup of the iQue platform. The purpose of sheath is for hydrodynamic focusing of samples in the flow cells. The reagent is intended for use in the iQue® Qmax Workstation.

Top Features of iQue® Sheath Additive Concentrate Solution:

  • Convenient, easy to prepare reagent. Just add one 100mL bottle of sheath additive concentrate to 20 liters of water.
  • This sheath fluid is intended for the 20L carboy iQue® Qmax Workstation.

Popular Applications of iQue® Sheath Additive Concentrate Solution:

  • For daily maintenance of flow cytometry instruments: iQue® 5, iQue® 3, iQue® Screener PLUS

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Volume
Price (USD)
$219.00
Article number: 
91310
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Sheath Additive Concentrate Solution for Sheath Fluid
iQue® Sheath Additive Concentrate Solution for Sheath Fluid

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid, is required for proper daily startup of the iQue platform. The purpose of sheath is for hydrodynamic focusing of samples in the flow cells. The reagent is intended for use in the iQue® Qmax Workstation.

Top Features of iQue® Sheath Additive Concentrate Solution:

  • Convenient, easy to prepare reagent. Just add one 100mL bottle of sheath additive concentrate to 20 liters of water.
  • This sheath fluid is intended for the 20L carboy iQue® Qmax Workstation.

Popular Applications of iQue® Sheath Additive Concentrate Solution:

  • For daily maintenance of flow cytometry instruments: iQue® 5, iQue® 3, iQue® Screener PLUS

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$219.00
Item No.:
91310
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

iQue® Sheath Additive Concentrate Solution for Sheath Fluid is a convenient consumable for daily maintenance of your frequently used flow cytometry equipment.

Instrument Compatibility

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid is recommended for use with:

  • iQue®5
  • iQue®3
  • iQue® Screener PLUS

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS
    • iQue® 3

General Specifications

  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    15-25 °C

Product Information

  • Brand
    iQue®
  • Pack Size
    1PK=1X100 mL

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.