Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind® Selection Kit Pico
Sartobind® Selection Kit Pico
Disposable capsules with ion exchange membranes for polishing in biomanufacturing.
- Price (USD)
- $110.00
- Item No.:
- 92MU0142DD-11
Sartobind® Selection Kit Pico
Disposable capsules with ion exchange membranes for polishing in biomanufacturing.
Item No.:
92MU0142DD-11
Price (USD):
$110.00
Overview
Specifications
Choose your Sartobind STIC® PA
Sartobind® capsules are especially suited for the removal of DNA, viruses and protein contaminants in biopharmaceutical production. Sartobind® membranes contain homogenously grafted binding sites on a reinforced cross-linked cellulose matrix. The large pores (>3 um) increase the process speed and avoid diffusion limits compared to conventional bead chromatography. Membrane adsorbers feature extremely short cycle times and provide exceptionally high flow rates and throughput. A large product portfolio of Sartobind® capsules help to introduce an economical solution to production without validation.
- Simple handling
- High speed polishing
- Less buffer consumption
- Disposable and ready-to-use
Applications
-
Application
-
Capturing
- Polishing
-
Capturing
Connections (Physical)
-
Connector(s)Female Luer lock
Dimensions
-
Bed Height4 mm
-
Dimensions WxDxH31 × 11 cm
-
Membrane Area2.9 cm²
Features
-
ReusableNo
General Specifications
-
Filter FormatCapsules
-
Flow Rate0.8 – 2.4 mL/min
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Materials of Construction
-
Polypropylene
- Polyester
-
Polypropylene
-
Membrane
-
Strong anion exchanger
-
Strong cation exchanger
- Salt tolerant anion exchanger
-
Strong anion exchanger
-
Membrane MaterialStabilized reinforced cellulose
Operating Conditions
-
Maximum Operating Pressure0.6 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
pH StabilityQ, PA: 2 – 14 (short term), S: 3 – 14 (short term)
Physicochemical Information
-
Bed Volume0.08 mL
-
Ligand
-
Quaternary ammonium
-
Sulfonic acid
- Primary amine (PA)
-
Quaternary ammonium
-
Ligand DensityQ, S: 2 – 5 µeq/cm², PA: 18 – 22 µeq/cm²
-
Pore Size Final-filter3 – 5 µm
-
Reference Protein
-
Bovine serum albumin (BSA)
- Lysozyme
-
Bovine serum albumin (BSA)
-
Thermal StabilitySartobind capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
-
Void Volume0.4 mL
Product Information
-
BrandSartobind® pico
-
Pack SizeOne each of Q, S and STIC PA
-
TypeMembrane adsorber
-
What you receive
-
One each of Q
-
S and STIC PA
- 1 operating instruction
-
One each of Q