Sartobind® Lab IDA Metal Affinity Membrane Adsorbers
Top Features of Sartobind® Lab IDA Metal Affinity Membrane Adsorbers
- Achieve optimum his-tagged protein purity and yield, using the metal ion of your choice
- Higher flow rates compared with metal affinity resins
- Operate by syringe, peristaltic pump or FPLC system
Popular Applications for Sartobind® Lab IDA Metal Affinity Membrane Adsorbers
- His-tagged protein purification
- Screening
- Optimization
- Price (USD):
- $284.00
- Item No.:
- 93IDA-42DB-12--V
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Based on the Patented Sartobind® Platform
Sartobind® Lab membrane adsorbers for immobilized metal affinity chromatography (IMAC) are ready-to-use units in a syringe filter format. They are based on the patented macroporous Sartobind® membranes, with iminodiacetic acid (IDA) covalently bound to the entire internal surface of the pores. This results in a chromatography matrix with superior flow rates and high binding capacity. The IDA ligand enables coupling of the metal ion of your choice to the membrane adsorber, ensuring simple process optimization for maximum purity and yield of each his-tagged protein.
Ultimate Versatility
Sartobind® Lab IDA units are available with a 2.1 mL bed volume, providing binding capacities up to 7.5 mg his-tagged protein per unit. Equipped with standard Luer lock connectors, Sartobind® Lab units enable simple, equipment-free handling by syringe, or can be easily connected to FPLC systems for automated purifications. The units are compatible with most common chromatography buffers and can be regenerated for multiple purification cycles, ensuring high-cost efficiency.
Applications
-
Application
-
Screening
-
Optimization
- His-tagged Protein Purification
-
Screening
-
Intended UseResearch Use Only (RUO)
Dimensions
-
Bed Height4 mm
-
Membrane Area75 cm²
Features
-
ReusableYes
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialStabilized reinforced cellulose
-
Reinforcement MaterialPolyester
Operating Conditions
-
Maximum Operating Pressure0.6 MPa
-
Recommended Flow Rate10-63 mL/min (5-30 MV/min)
-
pH StabilitypH 1 – 12 (short term), pH 3 – 9 (long term)
Physicochemical Information
-
Bed Volume2.1 mL
-
Chemical CompatibilityStable in common chromatography buffers, avoid peroxide and other oxidizing or reactive reagents
-
LigandIminodiacetic acid (IDA)
-
Ligand Density5 µeq/cm²
-
Pore Size3 - 5 µm
-
Recommended Chelating IonsNi2+, Co2+, Cu2+, or Zn2+
-
Reference ProteinPolyhistidine tagged protein
-
Typical Dynamic Binding Capacity 10% per unit7.5 mg
-
Void Volume1.3 mL
Product Information
-
BrandSartobind® Lab
-
Membrane TypeMetal chelate
-
Pack Size2
-
What you receive
-
2 units
- 1 operating instruction sheet
-
2 units
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.