iQue® Human T Cell Companion Kits
The iQue® Human T Cell Companion Kits are used in combination with the Human T Cell Immunology portfolio of Kits. Human T Cell Companion Kits allow the measurement of human cytokines in addition to the cytokines already included in the Human T Cell Immunology Kits.
The Human T Cell Companion Kits contain the reagent volumes needed to run a 1 x 384-well format or 4 x 96-well format of the Human T Cell Immunology Kits. Additional Human T Cell Companion Kits are needed for use with 5 x 96-well format and 5 x 384-well format of the Human T Cell Immunology Kits.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $468.00
- Item No.:
- 97033
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Key Benefits
The iQue® Human T Cell Companion Kits can be used to measure additional cytokines besides those already included in the Human T Cell Immunology portfolio of Kits.
Applications
-
ApplicationImmune Cell Function
-
Research Area
-
Immuno-Oncology
-
Antibody Discovery
- Drug Discovery
-
Immuno-Oncology
Biological Information
-
TargetHuman
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser ConfigurationBlue-Red
-
Reagents and Kits TypeHuman GM-CSF T Cell
Product Information
-
BrandiQue®
-
Pack Size1 X 96 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.