iQue® Human T Cell Killing Kit
The Human T Cell Mediated Killing Kit was designed for ease of use in multiplexing cell phenotype and function markers along with bead-based, secreted protein profile measurements in the same assay. This one wash assay requires minimal hands on time to provide the following biological insights:
- Live immune cells are distinguished from dead cells by staining with a fluorescent membrane integrity dye.
- Cells are immunophenotyped by staining with a fluorescent antibody panel to separate CD3+ T cells, CD3- non-T cells, CD8+ T cytotoxic cells, and CD3+ CD8- T helper cells.
- The panel also includes 2 different T cell functional markers, CD25 and PD-1.
- Optimized workflow enables the measurement of pro-inflammatory effector secreted cytokine IFNγ and pro-apoptotic serine protease Granzyme B in the same assay well.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $9,960.00
- Item No.:
- 97061
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Key Benefits
- Speed: Sample to actionable data by allowing multiple assays to be run in one assay thereby reducing the hands on time, numbers of overall tests and conserving precious sample.
- Results: 8 endpoints from a single well assay measuring markers of T cell immunophenotypes and function, cell health, cell count, secreted pro-inflammatory cytokine IFNγ, and pro-apoptotic serine protease Granzyme B.
- Biological insight: Generate functional data and analyze cell health from same cell by multiplexing cell phenotypes and function in a single well.
- Simplicity: Single platform assay and data acquisition eliminates the time of acquiring and correlating data from multiple sources.
Application Notes
Other
White Paper
Applications
-
ApplicationImmune Cell Function
-
Research Area
-
Immuno-Oncology
-
Antibody Discovery
- Drug Discovery
-
Immuno-Oncology
Biological Information
-
TargetHuman
General Specifications
-
Laser ConfigurationViolet-Blue-Red
-
Reagents and Kits TypeT Cell Mediated Killing
Product Information
-
BrandiQue®
-
Pack Size5 X 96 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.