Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® 15 Cell Culture Well Plates
Ambr® 15 Cell Culture 1 Well Plates
Ambr® 15 Well Plates, available in various configurations, are needed for efficient reagent and sample handling in Ambr® 15 Cell Culture systems.
Number of Wells
Volume
- Item No.:
- A-0068
- Pieces
- 25
Ambr® 15 Cell Culture 1 Well Plates
Ambr® 15 Well Plates, available in various configurations, are needed for efficient reagent and sample handling in Ambr® 15 Cell Culture systems.
Overview
Specifications
Choose your Ambr® 15 Cell Culture Consumables
Ambr® 15 Well Plates are essential for optimizing your bioprocessing workflows using the Ambr® 15 Cell Culture systems. These plates come in three configurations, each tailored to specific experimental needs:
- 24 Well Deep Well Plates: These plates hold reagents and feeds on the workstation deck before being added to Ambr® 15 vessels. They can also hold samples harvested from the vessels. Each plate contains 24 wells with a working volume of 8 mL per well, making them ideal for various applications in microbioreactor setups. The pack includes 25 sterile plates with lids, individually wrapped.
- Single Well Plates: Designed for media filling during experiment setup, these plates reduce manual pipetting work and are ideal for experiments using a single media type. Each plate has a working volume of 240 mL per well, with one well per plate. The pack contains 25 sterile plates with lids, individually wrapped.
- 4 Row Plates: These plates hold reagents and feeds on the workstation deck before being added to Ambr® vessels. The intermediate volume makes them suitable for media screening or large volume reagents such as base. Each plate has four wells with a working volume of 60 mL per well. The pack includes 25 sterile plates with lids, individually wrapped.
Applications
-
ApplicationCell Culture
-
Application Area
-
Process optimization
- Process characterization
-
Process optimization
-
Process StepClone Screening
Dimensions
-
Dimensions45 × 14 × 26 mm
General Specifications
-
Number of Wells1
Product Information
-
BrandAmbr® 15
-
Pack Size25
Volume
-
Volume240 mL