Cubis® II Advanced Micro Balance with 0.001 mg readability, Max load 10.1 g Automatic Round Glass Draft Shield and QP99 software package
Top Features of the Cubis® II Advanced Micro Balance
- Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
- Automatic, motorized round glass draft shield
- All-inclusive software package QP99 (includes compliance and complex weighing)
Popular Applications for the Cubis® II Advanced Micro Balance
- Pipette checking according to DIN EN ISO 8655
- Weighing of chemically sensitive samples
- Particulate matter weighing
Price (USD):
$39,630.00