Cubis® II Advanced Semi-Micro Balance with 0.01|0.1 mg readability, max load 60|120 g, manual draft shield and QP99 software package
Top Features of the Cubis® II Advanced Semi-Micro Balance
- Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
- Manual glass draft shield
- All-inclusive software package QP99 (includes compliance and complex weighing)
Popular Applications for the Cubis® II Advanced Semi-Micro Balance
- Pharma compliant weighing
- Quantitative chemical analysis
Price (USD):
$13,660.00