Cubis® II Advanced Ultra Micro Balance with 0.0001 mg Readability, Max load 2.1 g, Automatic Round Glass Draft Shield and QP99 software package
Top Features of the Cubis® II Advanced Ultra-Micro Balance
- Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
- Manual stainless steel or automated glass draft shield
- All-inclusive software package QP99 (includes compliance and complex weighing)
Popular Applications for the Cubis® II Advanced Ultra-Micro Balance
- Pharma compliant weighing
- Quantitative chemical analysis
Price (USD):
$48,890.00