Microsart® @media Sterile Double Packaged and Ready-to-use Prefilled Agar Media Dishes

Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready-to-use. Together with Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lids of Microsart® @media allow touch-free membrane transfer from the Microsart® @filter base, reducing risk of secondary contamination to an absolute minimum.

Top Features of Microsart® @media

  • Reduce risk of secondary contamination
  • Safe, reliable and time-saving
  • Innovative membrane transfer concept

Popular Applications for Microsart® @media

  • Microbial limit testing
  • Water analysis
  • Bioburden testing
Culture Media
Price (USD)
$597.00
Article number: 
14313--47----ACN
*Custom/bulk order quotes are provided within 24 hours of request.
Microsart® @media Sterile Double Packaged and Ready-to-use Prefilled Agar Media Dishes
Microsart® @media Sterile Double Packaged and Ready-to-use Prefilled Agar Media Dishes

Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready-to-use. Together with Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lids of Microsart® @media allow touch-free membrane transfer from the Microsart® @filter base, reducing risk of secondary contamination to an absolute minimum.

Top Features of Microsart® @media

  • Reduce risk of secondary contamination
  • Safe, reliable and time-saving
  • Innovative membrane transfer concept

Popular Applications for Microsart® @media

  • Microbial limit testing
  • Water analysis
  • Bioburden testing
Price (USD):
$597.00
Item No.:
14313--47----ACN
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Microorganisms in liquids are quantified by the membrane filtration method. The advantage of this method is that it allows accurate detection of bacteria, yeasts and molds when low counts in a high sample volume are anticipated. Transferring a membrane filter onto an agar medium is a critical step that can be a source of secondary contamination, especially if tweezers are used. The Microsart® @media product line excels in minimizing the risk of secondary contamination, as touch-free membrane transfer rules out membrane manipulation.

Critical for Quality Control in Manufacturing

The key to manufacturing competitive products and maintaining compliance is effective quality assurance and control, particularly in the highly-regulated pharmaceutical industry. Using Microsart® @media, you can ensure quality assurance and control with the well-established membrane filtration method. This allows for accurate quantification of bacteria, yeasts and molds when low counts in a high sample volume are anticipated.

Popular Applications of Microsart@media Plates

Microsart® @media helps enhance the safety of microbiological quality control in the pharmaceutical and biotech industries for a range of applications, including microbial limit testing, bioburden testing, water analyses and more.

Use with Microsart® @filter Units

The Microsart® @media plates were designed together with Microsart® @filter units (sold separately). Using these products together will improve efficiency and further ensure reliable results.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Market
    Pharma/Biotech

Biological Information

  • Target Microorganism
    Total count

Dimensions

  • Filter Diameter
    N/A

Features

  • Device/Instrument Compatibility
    Microsart Manifolds

General Specifications

  • Container Temperature Requirement
    2-8 °C
  • Culture Media
    TSA (Tryptic Soy Agar)
  • Membrane Color | Grid Color
    N/A
  • Temperature Range
    2-8 °C

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart® @media
  • Media Format
    Agar
  • Pack Size
    100
  • Package Type
    Dishes
  • Packaging
    Dishes
  • Type
    Media

Customers Also Purchased

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.