Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Entris® II Advanced Line Milligram Balance 420 g|1 mg, External Adjustment

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Price (USD)
$2,430.00
Item No.: 
BCA423-1S
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Entris® II Advanced Line Milligram Balance 420 g|1 mg, External Adjustment
Entris® II Advanced Line Milligram Balance 420 g|1 mg, External Adjustment

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Price (USD):
$2,430.00
Item No.:
BCA423-1S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

No matter what you are weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Advanced line gives additional value to the Entris® II portfolio, with over 38 models offering benefits such as real-time level support, integrated protection systems, Cal Audit Trail, a graphic touch display and 13 built-in application programs.

Applications

  • Application Programs
    • Animal weighing
    • Calculation | Free factor
    • Counting
    • Density determination
    • Percentage weighing
    • Components | Totalizing
    • Weighing
    • Dosing
    • Mixing | Net total
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • RS232
    • USB C

Dimensions

  • Dimensions WxDxH
    219 × 317 × 345 mm
  • Weighing Chamber Height
    240 mm
  • Weighing Pan Dimensions
    ⌀ 120 mm

Features

  • Adjustment
    External
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    LED screen with touch technology
  • Languages
    • English
    • German
    • French
    • Italian
    • Spanish
    • Portuguese
    • Russian
    • Polish
  • Leveling
    Real-Time Level Support
  • Repeatability
    1 mg
  • Scale Interval
    1 mg
  • Typical Stabilization Time
    ≤1.0 s
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    Manual
  • External Calibration Weight
    200 g | F1
  • Linearity
    2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Weighing Units

    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

    *The availability of units depends on national legislation and is therefore country- specific.

Operating Conditions

  • Maximum Weighing Capacity
    420 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A

Product Information

  • Balance Type
    Milligram balance
  • Brand
    Entris® II
  • Packaging
    400 × 525 × 495 mm
  • Product Line
    Entris® II Advanced Line

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.