Entris® II Essential Line Precision Balance 2,200 g|100 mg, External Adjustment
Choose your Entris® II Advanced Line Laboratory Balances
No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.
Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..
Brochure
Datasheet
User Manual
Applications
-
Application Programs
-
8803630023264
-
8803629924960
-
8803629728352
-
8803629695584
-
8803662660192
-
8803662561888
-
8803662463584
-
8803629957728
-
8803629859424
-
8803662594656
-
8803662529120
-
8803629793888
-
8803629990496
- 8803662725728
-
8803630023264
Compliance Information
-
Legal Verification8800451297888
Connections (Data)
-
Data Interface
-
8798978671200
- 8798977622624
-
8798978671200
Dimensions
-
Dimensions WxDxH219 × 317 × 94 mm
-
Weighing Chamber HeightNone
-
Weighing Pan Dimensions182 x 182 mm
Features
-
Adjustment8798940693088
-
Anti-Theft Locking Device8798941151840
-
Display8798982210144
-
LanguagesEnglish, German, France, Italian, Spanish, Portuguese, Russian, Polish
-
Leveling8799037162080
-
Repeatability0.1 g
-
Scale Interval100 mg
-
Typical Stabilization Time≤0.9 s
-
Underfloor Weighing8799107383904
General Specifications
-
Draft Shield8798983619168
-
External Calibration Weight2 kg | F2
-
Linearity0.3 g
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Sensitivity Drift between +10 °C and +30 °C±7.0 ppm/K
-
Weighing UnitsGram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton
Operating Conditions
-
Maximum Weighing Capacity2,200 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)15 VDC, ±5%, 0.53 A
Product Information
-
Balance Type8798947836512
-
Brand8798956388960
-
Packaging350 × 445 × 250 mm
-
Product Line8799076778592
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Y-Connector RS232 9-pin (m) > 2 × 9-pin (f) (0.15 m)
Power supply with country-specific plug-in AC adaptors.
Ionizer with U-shaped electrode, 115V, 1 pc
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Balance table made of wood with cast-stone inset for precise, reliable weight measurements
Power Supply with Country-Specific Plug-in AC Adaptors - China
Balance table made of natural stone, with vibration dampeners.
Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions
Power supply unit with connection cable and country-specific power plug adapter
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.