Entris® II Essential Line Precision Balances with Internal Adjustment, 100 mg
The Entris® II Essential Line Precision Balances offer unmatched precision, accuracy, stabilization times, reproducibility and reliability in its class. The integrated real-time level support enhances result accuracy and eliminates the need for time-intensive manual adjustments, while built-in protection systems allow researchers to securely and reliably save and transfer weighing results.
Top Features of Entris® II Essential Line Precision
- Unique monolithic weigh cell technology, invented by Sartorius for reliable accuracy and precision
- Advanced weighing sensors
- Graphic touchscreen display
- Integrated real-time level sensor alerts users to suboptimal leveling
- Convenient and precise isoCAL calibration and adjustment feature
Popular Applications for Entris® II Essential Line Precision
- Routine weighing tasks during research, production, processing and more
- Item No.:
- BCE2201I-1S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Precision balances and scales – also known as toploader and milligram balances - are used to weigh medium to large sample amounts into vessels or containers or for other applications that require a weighing capacity up to the kg range.
Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology and 12 built-in applications at a budget price. With several precision models from which to choose, you will surely find a model to meet your basic weighing needs.
Unmatched Engineering
The Entris® II Essential Line Precision Balance represents the culmination of over 150 years of precise German engineering. The Entris® II guarantees extreme accuracy and unmatched stabilization times thanks to a powerful combination of unique monolithic weighing cell technology and state-of-the-art weighing sensors. The hybrid touchscreen user interface allows researchers to quickly and conveniently navigate the intuitive menu, which contains a variety of integrated applications that extend the measurement capability of the Entris® II Essential Line Precision Balance. High-quality stainless steel, PBT and glass materials maximize chemical resistance for enhanced durability, while the coated glass draft shield minimizes weighing errors due to electrostatically charged samples. The Entris® II also improves result error by adapting to ambient effects such as dirt, temperature fluctuations, and vibrations at the click of a button.
Brochure
Datasheet
User Manual
Applications
-
Application Programs
-
Animal weighing
-
Calculation | Free factor
-
Counting
-
Density determination
-
Percentage weighing
-
Components | Totalizing
-
Weighing
-
Dosing
-
Mixing | Net total
-
Statistics
-
Peakhold
-
Checkweighing
-
Mass unit conversion
-
Underfloor weighing
- Pipette smart test
-
Animal weighing
Compliance Information
-
Legal VerificationNon-verified
Connections (Data)
-
Data Interface
-
RS232
-
USB C
- USB-C (Host)
-
RS232
Dimensions
-
Dimensions WxDxH219 × 317 × 94 mm
-
Weighing Chamber HeightNone
-
Weighing Pan Dimensions182 x 182 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayLED screen with touch technology
-
Languages
-
English
-
German
-
French
-
Italian
-
Spanish
-
Portuguese
-
Russian
- Polish
-
English
-
LevelingManual
-
Repeatability100 mg
-
Scale Interval100 mg
-
Typical Stabilization Time≤0.9 s
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldNone
-
External Calibration Weight2 kg | F2
-
Linearity100 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Sensitivity Drift between +10 °C and +30 °C±2.0 ppm/K
-
Weighing UnitsGram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton
Operating Conditions
-
Maximum Weighing Capacity2,200 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)15 VDC, ±5%, 0.53 A
Product Information
-
Balance TypePrecision balance
-
BrandEntris® II
-
Packaging350 × 445 × 250 mm
-
Product LineEntris® II Essential Line
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.