Entris® II Essential Line Precision Balance 2,200 g|10 mg, Internal Adjustment
Choose your Entris® II Advanced Line Laboratory Balances
No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.
Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..
Brochure
Datasheet
User Manual
Applications
-
Application Programs
-
Animal weighing
-
Calculation | Free factor
-
Counting
-
Density determination
-
Percentage weighing
-
Components | Totalizing
-
Weighing
-
Dosing
-
Mixing | Net total
-
Statistics
-
Peakhold
-
Checkweighing
-
Mass unit conversion
-
Underfloor weighing
- Pipette smart test
-
Animal weighing
Compliance Information
-
Legal VerificationNon-verified
Connections (Data)
-
Data Interface
-
RS232
-
USB C
- USB-C (Host)
-
RS232
Dimensions
-
Dimensions WxDxH219 × 317 × 94 mm
-
Weighing Chamber HeightNone
-
Weighing Pan Dimensions182 x 182 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayLED screen with touch technology
-
Languages
-
English
-
German
-
French
-
Italian
-
Spanish
-
Portuguese
-
Russian
- Polish
-
English
-
LevelingManual
-
Repeatability10 mg
-
Scale Interval10 mg
-
Typical Stabilization Time≤0.9 s
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldNone
-
External Calibration Weight2 kg | F1
-
Linearity20 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Sensitivity Drift between +10 °C and +30 °C±2.0 ppm/K
-
Weighing UnitsGram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton
Operating Conditions
-
Maximum Weighing Capacity2,200 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)15 VDC, ±5%, 0.53 A
Product Information
-
Balance TypePrecision balance
-
BrandEntris® II
-
Packaging350 × 445 × 250 mm
-
Product LineEntris® II Essential Line
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.