- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® HiP2 Plasmid Process Pack Monolithic Columns
CIMmultus® HiP2 Plasmid Process Pack 800-800 mL cGMP Compliant (6µm-6µm)
CIMmultus® HiP² Plasmid Process Pack® is a ready-to-use, yet optionally adjustable pDNA purification pack, intended to help scientists develop their own pDNA purification process and transfer it to production.
What you receive:
- 1x weak anion-exchange (DEAE) CIMmultus® Monolithic column
- 1x hydrophobic (C4 HLD) CIMmultus® Monolithic column
- pDNA Process Protocol
- Article number:
- BIA-101.0014-6-6
CIMmultus® HiP² Plasmid Process Pack® is a ready-to-use, yet optionally adjustable pDNA purification pack, intended to help scientists develop their own pDNA purification process and transfer it to production.
What you receive:
- 1x weak anion-exchange (DEAE) CIMmultus® Monolithic column
- 1x hydrophobic (C4 HLD) CIMmultus® Monolithic column
- pDNA Process Protocol
Overview
Specifications
Choose your CIMmultus®
CIMmultus® HiP² Plasmid Process Pack is a ready-to-use, yet optionally adjustable pDNA purification pack, intended to help scientists develop their own pDNA purification process and transfer it to production.Detailed instructions of the experiments are included in the pack, thus helping you to save time and money on all scales. The process is extremely flexible, as it also allows choosing only parts of the recommended protocol that best fit your needs.
CIMmultus® HiP² Plasmid Process Pack contains one weak anion-exchange (DEAE) and one hydrophobic (C4 HLD) monolithic column, along with a protocol describing the purification procedure of your particular plasmid.
Contaminants are removed without the use of enzymatic treatment. Potassium acetate and calcium chloride precipitation, alongside two separate chromatography steps, are used for removal of RNA, endotoxin, genomic DNA, protein and other contaminants.
- The first chromatography step (DEAE) separates contaminant RNA and proteins from the plasmid DNA.
- The polishing step (C4 HLD) eliminates remains of genomic DNA, endotoxin, open circular (oc) and linear pDNA isoforms, resulting in the isolation of the supercoiled (sc) pDNA isoform.
Your benefits:
- Precision - Produces low endotoxin, highly homogeneous supercoiled pDNA of clinical grade.
- Scalability - Applicable for bench scale purification and can be easily scaled up for manufacturing of pDNA as raw material or drug substance.
- Efficiency - The advantages of monolithic columns allow high flow rates and short processing times.
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP CompliancecGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size6 µm - 6 µm
-
Column Tube Length150 mm
-
Inner Diameter65 mm
-
Outer Diameter105 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate80–6400 mL/min | 12–977 cm/h | 0.1–8 CV/min
Operating Conditions
-
Maximum Operating Pressure1.0 MPa | 10 bar | 145 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
Physicochemical Information
-
Bed Volume800 mL
Product Information
-
BrandCIMmultus®
-
Package TypeIntegrated application solution
-
What you receive
-
1x DEAE 921.5114-6
-
1x C4 HLD 921.8136-6
- pDNA Process Manual
-
1x DEAE 921.5114-6
Volume
-
Volume800 mL