Lysis Reactor LR 1000-SU-EPOXI cGMP

The Lysis Reactor is a single-use component to use in combination with the In-line Lysis System’s Tower. Together, they form a fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. The Lysis Reactor is a single-use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes, allowing users to use it as a plug-and-play combination. It consists of the main reactor body with a fixed volume of 1000 mL, 5 inlet paths (4 solutions and one air) and an outlet path.

GMP Compliance
Volume
Article number: 
BIA-ALK1000-9-LR-E
*Custom/bulk order quotes are provided within 72 hours of request.
Lysis Reactor LR 1000-SU-EPOXI cGMP
Lysis Reactor LR 1000-SU-EPOXI cGMP

The Lysis Reactor is a single-use component to use in combination with the In-line Lysis System’s Tower. Together, they form a fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. The Lysis Reactor is a single-use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes, allowing users to use it as a plug-and-play combination. It consists of the main reactor body with a fixed volume of 1000 mL, 5 inlet paths (4 solutions and one air) and an outlet path.

Item No.:
BIA-ALK1000-9-LR-E

Overview

Specifications

The Lysis Reactor is a single-use component to use in combination with the In-line Lysis System’s Tower. Together, they form a fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. The Lysis Reactor is a single-use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes, allowing users to use it as a plug-and-play combination. It consists of the main reactor body with a fixed volume of 1000 mL, 5 inlet paths (4 solutions and one air) and an outlet path.

Operating Flow Rate: 40 -500 mL/min

Volume: 1000 mL

Compatible with:

  • In-line Lysis Tower 1000
  • In-line Lysis Tower 1000 cGMP
  • In-line Lysis Tower 5000
  • In-line Lysis Tower 5000 cGMP

Key Benefits:

  • Single use.
  • cGMP compliant.
  • Easy inslatllation.
  • Small surface area requirements.
  • No need for chilled reagents.
  • 1000 mL reactor body can process up to 100 L of resuspended cells in under 8h.
  • Reliable precise control of lysis time.
  • Efficient neutralisation and impurities precipitation (RNA, gDNA) by patented flow mixer.
  • can be gamma irradiated.

The Lysis Reactor is a single-use component to use in combination with the In-line Lysis System’s Tower. Together, they form a fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. The Lysis Reactor is a single-use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes, allowing users to use it as a plug-and-play combination. It consists of the main reactor body with a fixed volume of 1000 mL, 5 inlet paths (4 solutions and one air) and an outlet path.

Operating Flow Rate: 40 -500 mL/min

Volume: 1000 mL

Compatible with:

  • In-line Lysis Tower 1000
  • In-line Lysis Tower 1000 cGMP
  • In-line Lysis Tower 5000
  • In-line Lysis Tower 5000 cGMP

Key Benefits:

  • Single use.
  • cGMP compliant.
  • Easy installation.
  • Small surface area requirements.
  • 1000 mL reactor body can process up to 100 L of resuspended cells in under 8h.
  • Reliable precise control of lysis time.
  • Efficient neutralisation and impurities precipitation (RNA, gDNA) by patented flow mixer.
  • Can be gamma irradiated.

Compliance Information

  • GMP Compliance
    cGMP

Volume

  • Volume
    1000 mL