Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Lysis Reactor LR 5000-SU-EPOXI

The Lysis Reactor is a single-use component to use in combination with the In-line Lysis System’s Tower. Together, they form a fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. The Lysis Reactor is a single-use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes, allowing users to use it as a plug-and-play combination. It consists of the main reactor body with a fixed volume of 5000 mL, 5 inlet paths (4 solutions and one air) and an outlet path.

GMP Compliance
Volume
Article number: 
BIA-ALK5000-1-LR-E
*Custom/bulk order quotes are provided within 72 hours of request.
Lysis Reactor LR 5000-SU-EPOXI
Lysis Reactor LR 5000-SU-EPOXI

The Lysis Reactor is a single-use component to use in combination with the In-line Lysis System’s Tower. Together, they form a fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. The Lysis Reactor is a single-use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes, allowing users to use it as a plug-and-play combination. It consists of the main reactor body with a fixed volume of 5000 mL, 5 inlet paths (4 solutions and one air) and an outlet path.

Item No.:
BIA-ALK5000-1-LR-E

Overview

Specifications

The Lysis Reactor is a single-use component to use in combination with the In-line Lysis System’s Tower. Together, they form a fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. The Lysis Reactor is a single-use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes, allowing users to use it as a plug-and-play combination. It consists of the main reactor body with a fixed volume of 5000 mL, 5 inlet paths (4 solutions and one air) and an outlet path.

Operating Flow Rate: 200 -1000 mL/min

Volume: 5000 mL

Compatible with:

  • In-line Lysis Tower 1000
  • In-line Lysis Tower 1000 cGMP
  • In-line Lysis Tower 5000
  • In-line Lysis Tower 5000 cGMP

Key Benefits:

  • Single use
  • cGMP compliant
  • Easy installation.
  • Small surface area requirements
  • 5000 mL reactor body can process up to 500 L of resuspended cells in under 8h
  • Reliable precise control of lysis time
  • Efficient separation of debris from lysate, increasing the life span of filters used in next steps.
  • Efficient neutralisation and impurities precipitation (RNA, gDNA) by patented flow mixer
  • Can be gamma irradiated.

Compliance Information

  • GMP Compliance
    non-cGMP

Product Information

  • Brand
    Alkalizator

Volume

  • Volume
    5000 mL