- Shop
- Final Filling & Aseptic Transfer
- Biosafe® & SART Rapid Transfer Ports
- Biosafe® 110 bag
Biosafe® 110 Bag Gamma sterile for components removal
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
- Article number:
- BIO324
- Piece
- 1
- Qty. Graduation
- 30
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Overview
Specifications
Biosafe® 110 bags enable the transfer of stoppers, plungers, seals, plastic bottles, and various other components between two environments with different air quality classifications. The Biosafe® 110 aseptic transfer bags are the single-use alternative to traditional stainless steel rigid transfer containers in a large variety of applications. Transfers are performed thanks to the Biosafe® 110 port which is installed on the wall of the critical area.
Single-use Biosafe® 110 bags improve process security by reducing the risk of cross-contamination from batch to batch and product to product. The ports also eliminate the need for costly and time-consuming cleaning and sterilization procedures that are required with traditional transfer containers.
The overmolding of the bottle-shaped bag film directly onto the flange of the connector results in a high level of robustness for the attachment.
The bags have been extensively qualified to ensure high robustness when used in various applications.
The manufacturing process of the Biosafe® 110 bags has been improved by increasing automation at critical assembly steps, resulting in a higher cleanliness level for the final product.
The Biosafe® 110 aseptic transfer bags can be manufactured with several optional add-ons to fit your process requirements. An inner flexible sleeve or rigid collar can be deployed in the critical area to guide the components during their passage through the Biosafe® 110 port. A protective cover over the Biosafe® 110 connector offers protection from particle contamination prior to docking the bag.
Applications
-
ApplicationRemoval of components
-
Application AreaFinal filling
-
Process StepDrug Product Final Filling
Components
-
ComponentsNo option
Connections (Physical)
-
Connector(s)One Biosafe Connector
-
Port Diameter110 mm
Dimensions
-
Dimensions1,200 mm × 300 mm / 47.2" × 11.8"
Materials of Construction
-
Connector Material
-
Acrylonitrile Butadiene Styrene port
- High Density Polyethylene ring
-
Acrylonitrile Butadiene Styrene port
-
Film MaterialPolyethylene l Polyamide l Polyethylene 100 µm
Product Information
-
BrandBiosafe®
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Volume
-
Volume23 L