BioPAT® Pressure Pipe 3/8" HB
The BioPAT®Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The BioPAT® Pressure Pipe 3/8" HB (hose barb connection) is used for 3/8" tubing. The pipe is 90.5 mm long and has a diameter of 13.8mm.
- Item No.:
- BPD0011
- Qty. Graduation
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
The pressure pipes can be integrated into any single-use tube assembly without changing the inner diameter. Once the pressure pipe is assembled onto the transmitter, the silicone membrane on the single-use pressure pipe contacts with the metal membrane on the transmitter. Integrated fixing mechanism in the single-use pressure pipes makes installation easier and guarantees a reliable connection to the pressure transmitter.
Applications
-
UsageSingle-use
Connections (Physical)
-
Connections3/8" HB
Dimensions
-
Dimensions13.8mm
-
Length90.5 mm
Product Information
-
BrandBioPAT® Pressure