Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- BioPAT® Pressure Single Use Pipes
BioPAT® Pressure Pipe 3/4" HB
The BioPAT®Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The BioPAT® Pressure Pipe 3/4" HB (hose barb connection) is used for 3/4" tubing. The pipe is 115 mm long and has a diameter of 25mm.
- Item No.:
- BPD0013
- Qty. Graduation
- 10
The BioPAT®Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The BioPAT® Pressure Pipe 3/4" HB (hose barb connection) is used for 3/4" tubing. The pipe is 115 mm long and has a diameter of 25mm.
Overview
Specifications
Choose your BioPAT® Pressure
The pressure pipes can be integrated into any single-use tube assembly without changing the inner diameter. Once the pressure pipe is assembled onto the transmitter, the silicone membrane on the single-use pressure pipe contacts with the metal membrane on the transmitter. Integrated fixing mechanism in the single-use pressure pipes makes installation easier and guarantees a reliable connection to the pressure transmitter.
Applications
-
UsageSingle-use
Connections (Physical)
-
Connections3/4" HB
Dimensions
-
Dimensions25mm
-
Length115 mm
Product Information
-
BrandBioPAT® Pressure